Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Linear Air Temperature Sensors

Item# OL-705_OL-706

In stock

Lead Time (If not in stock): 0 week
Linear Air Temperature Sensors OL-705_OL-706 OL-705_OL-706
  • These Thermistor Sensors Includes Two Thermistor Elements That When Used With a Resistor Set Will Provide Linearized Resistance Output Over a Specific Temperature Range
  • Metal or Plastic Cages Provide Protection For The Thermistor Sensor While Leaving It Open To The Air Flow
  • Thermistor Element is Epoxy Coated and Extends Into The Air Flow For Fast Temperature Response
  • Sensors Supplied With 120' (3 meters) of PVC Cable With Stripped Leads or With Phone Plug Connectors


  • Maximum Temperature Measurement 100 °C (212 °F)
  • Measurement Type Temperature
  • Minimum Temperature Measurement 0 °C (32 F°)
Linear Thermistor Sensors for Air Temperature Measurements"
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
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration