Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Shopping Cart Help Global
Navigation Image Map   Help Icons image map
search             
All Products >> Temperature Products >> Thermocouples
Browse Categories
Temperature
Pressure
Flow and Level
pH and Conductivity
Data Acquisition
Electric Heaters
Omegamation

Click for Live, Online Support!!
Thermocouples View All

Thermocouple Product Finder
Image of Thermocouple Product Finder Easily find and compare thermocouples. Use the finder tool to view a refined list of thermocouples with only the specifications you need.
height=1
Probe Configurator
Image of Probe Configurator The interactive Thermocouple Configurator lets you learn about the different options as you build the perfect thermocouple for your application.
Thermocouple Selection Guide
Image of Thermocouple Selection Guide Use this thermocouple selection guide to help find the right thermocouple by easily selecting the features and parameters needed for your application.
height=1
Fine Gage Bare Wire and Insulated Thermocouples
Image of Fine Gage Bare Wire and Insulated Thermocouples Flexible wire style thermocouples include fine gage, high temperature, ready made, coated and bare, economical multi-pack, special insulated thermocouples, and more!
Magnetic Thermocouples
Image of Magnetic Thermocouples Specialty thermocouples that allow simple mounting with integral magnet.
height=1
Washer Assemblies, Cement-On and Self-Adhesive Thermocouples
Image of Washer Assemblies, Cement-On and Self-Adhesive Thermocouples Adhesive backed, cement and bolt-on assembly style thermocouples fit a multitude of surface mount application requirements
Thermocouple Probes with Attached Connectors
Image of Thermocouple Probes with Attached Connectors Thermocouples with integral connectors are ideal for applications requiring sensors that can be easily disconnected. These probes are typically metal sheathed and are available in a variety of diameters, lengths, thermocouple types, and connector styles.
height=1
PFA Coated Thermocouple
Image of PFA Coated Thermocouple PFA Coated Probes are the perfect solution when there is a need to measure the temperature of caustic or corrosive chemical solutions in industrial and laboratory environments.
High Temperature Thermocouples and Exotic Thermocouples
Image of High Temperature Thermocouples and Exotic Thermocouples Omega's High Temperature and Exotic Probes include the World Famous Super OMEGACLAD® probes that are designed to meet the most demanding temperature application requirements. Thermocouples with PFA coating are also available in this category.
height=1
Transition Joint Probes - Probes with Lead Wire
Image of Transition Joint Probes - Probes with Lead Wire Omega "TJ" Transition Joint probes typically have a metal sheath that "transitions" to a lead wire for connection to your readout. Omega offers a wide array of styles and types to meet almost every application
VIP and Hypodermic Probes
Image of VIP and Hypodermic Probes This line of specialty probes are available for insertion and fine penetration applications.
height=1
Special Purpose Thermocouple Probes
Image of Special Purpose Thermocouple Probes These specialty sensors and assemblies include low cost hollow-tube, epoxy coated and handle style thermocouples, profile probes for calibration, industrial styles, autoclave probes, rugged penetration probes, wall mount sensors, and much more!
Non-Contact Infrared Thermocouples
Image of Non-Contact Infrared Thermocouples Non-Contact "ir" or infrared sensors are ideal for measuring applications where the sensor cannot touch the media being monitored. This series include many compact designs.
height=1
Handheld Thermocouples, Surface Probes, Surface Thermocouples
Image of Handheld Thermocouples, Surface Probes, Surface Thermocouples Omega offers unique surface probes to measure almost any surface. From the 88000/98000 Series handle roller styles to the high-temp foundry style probe, we have the surface thermocouples to meet the most challenging measurement requirements.
Utility Handle Thermocouples Probes
Image of Utility Handle Thermocouples Probes Utility Handle Probes are best utilized where repetitive measuring is a must. Handles offer a means for easy grasping and are available in styles of plastic or metal. Features such as Quick Disconnect, special tips, and retractable cable accommodate numerous applications.
height=1
Protection Tubes and Insulators
Image of Protection Tubes and Insulators High Temperature Ceramic Tubes, Beads, Sleeving, metal tubes, and insulators aid in protecting your sensor in a high temperature process.
Industrial Thermocouples
Image of Industrial Thermocouples Industrial thermocouples utilize heavy duty features ranging from metal jacketed lead wire, metal heads, wire over braiding, ceramic sleeving, and other rugged designs to enable use in industrial/continuous use environments.
height=1
Thermocouples Probes for Plastic Extruders
Image of Thermocouples Probes for Plastic Extruders These thermocouples mount directly in the process (such as extruder heads or die adapters of injection molding machines) with sensor tip projected directly into the media. Many configurations available to meet most process requirements.
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions MXV MMV | 71
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard