Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Shopping Cart Help Global
Navigation Image Map   Help Icons image map
search             
All Products >> Temperature Products >> Thermowells and Head and Well...
Browse Categories
Temperature
Pressure
Flow and Level
pH and Conductivity
Data Acquisition
Electric Heaters
Omegamation

Click for Live, Online Support!!
Thermowells and Head and Well Assemblies View All

Head and Well Assemblies - General Information
Image of Head and Well Assemblies - General Information Selection of thermocouple head and well assemblies is made on the basis of operational requirements to avoid direct contact with the process.
height=1
Metal and Plastic Protection Heads
Image of Metal and Plastic Protection Heads Thermocouple Heads available in a variety of materials and styles to meet the most rugged applications.
Connection Head Terminal Blocks
Image of Connection Head Terminal Blocks Terminal Blocks for OMEGA Head Assemblies for single and duplex elements
height=1
Ceramic Fiber Insulated Thermocouple Elements
Image of Ceramic Fiber Insulated Thermocouple Elements High Temperature Nextel Insulated Thermocouple Elements
Head and Well Thermocouple Elements
Image of Head and Well Thermocouple Elements Ceramic Beaded and Bare Wire Thermocouple Elements for Head and Well Assemblies
height=1
PFA Coated/Solid Thermowells
Image of PFA Coated/Solid Thermowells PFA can tolerate harsh chemical environments making these wells ideal for certain uses in corrosive industrial applications.
Thermowells
Image of Thermowells OMEGA Thermowells are available in a variety of materials such as Brass (ASTM B-16), Carbon Steel (C-1018), Stainless OMEGA Thermowells are available in a variety of materials such as Brass (ASTM B-16), Carbon Steel (C-1018), Stainless Steel A.I.S.I. 304 & A.I.S.I. 316, Monel. Wells are also available in specialty materials.
height=1
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard