Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Shopping Cart Help Global
Navigation Image Map   Help Icons image map
search             
All Products >> Temperature Products >> RTD (PT100) Probes, Elements...
Browse Categories
Temperature
Pressure
Flow and Level
pH and Conductivity
Data Acquisition
Electric Heaters
Omegamation

Click for Live, Online Support!!
RTD(PT100) Probes, Elements and Assemblies  View All

RTDs Product Finder
Image of RTDs Product Finder It's the easiest way to sort through our selection of RTDs to find the right product for your application
height=1
RTD Selection Guide
Image of RTD Selection Guide View and compare RTD model specifications.
Sanitary Sensors
Image of Sanitary Sensors A complete line of temperature sanitary sensors and accessories for all your sanitary application needs. Ideal for food, pharmaceutical, laboratory, industrial and research and development applications.
height=1
Quick Disconnect RTD Probes
Image of Quick Disconnect RTD Probes RTDs with integral connectors are ideal for applications requiring sensors that can be easily disconnected. These probes are typically metal sheathed and are available in a variety of diameters, lengths, RTD types, and connector styles.
General Purpose RTD Probes
Image of General Purpose RTD Probes A variety of RTD probes with multiple application uses.
height=1
Industrial RTD Probes
Image of Industrial RTD Probes These rugged designs offer a variety of protection for use in industrial applications.
RTD Elements with Lead Wires Attached
Image of RTD Elements with Lead Wires Attached All of OMEGA’s RTD elements can be supplied with additional lead wire attached to existing leads. Longer leads create more flexibility for use in many applications.
height=1
Wall Mount RTD Sensor
Image of Wall Mount RTD Sensor Wall mount sensors offer a functional way to reduce clutter in your office or laboratory.
RTD Extension Cable
Image of RTD Extension Cable Omega offers various RTD extension cables for interconnecting RTD sensors with instrumentation. They come in either straight or retractable configurations, with glass braided or PFA insulating jackets.
height=1
Extruder RTD Probes
Image of Extruder RTD Probes These RTDs mount directly in the process (such as extruder heads or die adapters of injection molding machines) with sensor tip projected directly into the media. Many configurations available to meet most process requirements.
PFA Coated Probes
Image of PFA Coated Probes PFA Coated RTD Probes are the perfect solution when there is a need to measure the temperature of caustic or corrosive chemical solutions in industrial and laboratory environments.
height=1
Surface Measurement RTD Elements
Image of Surface Measurement RTD Elements Surface mount RTD temperature sensors designed to provide a practical method for measuring surface temperatures, includes cement-on and mounted designs.
Precision and Specialized RTD Probes
Image of Precision and Specialized RTD Probes Highly accurate RTD probes and sensors and specialty design for unique applications.
height=1
RTD Elements
Image of RTD Elements Thin film and ceramic wire RTD Elements are perfect for those tight work spaces when you need precise measuments.
Handle Probes
Image of Handle Probes Handle Probes are best utilized where repetitive measuring is a must. Handles offer a means for easy grasping and are available in styles of plastic or metal. Features such as Quick Disconnect, special tips, and retractable cable accommodate numerous applications.
height=1
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions MXV MMV | 71
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard