Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Shopping Cart Help Global
Navigation Image Map   Help Icons image map
search             
All Products >> Temperature Products >> Thermistor Elements, Probes an...
Browse Categories
Temperature
Pressure
Flow and Level
pH and Conductivity
Data Acquisition
Electric Heaters
Omegamation

Click for Live, Online Support!!
Thermistor Elements, Probes and Assemblies View All

Thermistor Applications and Selection Guide
Image of Thermistor Applications and Selection Guide Learn about the typical applications in which Thermistors can be used.
height=1
Quick Disconnect Thermistor Probes
Image of Quick Disconnect Thermistor Probes Thermistors with integral connectors are ideal for applications requiring sensors that can be easily disconnected. These probes are typically metal sheathed and are available in a variety of diameters, lengths, thermocouple types, and connector styles.
General Purpose Thermistor Probes
Image of General Purpose Thermistor Probes A variety of thermistor probes with multiple application uses.
height=1
Wall Mount Thermistor Sensor
Image of Wall Mount Thermistor Sensor Wall mount sensors offer a functional way to reduce clutter in your office or laboratory.
Thermistor Elements with Lead Wires Attached
Image of Thermistor Elements with Lead Wires Attached All of OMEGA’s thermistor elements can be supplied with additional lead wire attached to existing leads. Longer leads create more flexibility for use in many applications.
height=1
Surface Measurement Thermistor Elements
Image of Surface Measurement Thermistor Elements
Surface mount thermistor temperature sensors designed to provide a practical method for measuring surface temperatures, includes cement-on and mounted designs.
Precision and Specialized Thermistor Probes
Image of Precision and Specialized Thermistor Probes Highly accurate thermistor probes and sensors and specialty design for unique applications.
height=1
Solid State Temperature Sensors
Image of Solid State Temperature Sensors Convert temperature input into a proportional current output.
Thermistor Elements
Image of Thermistor Elements Thermistor elements are commonly used when space is very limited because of their compact size. They vary not only in form factor but also in their resistance versus temperature characteristics.
height=1
Laboratory Sensors
Image of Laboratory Sensors Specialty Thermistor sensors to meet your precise measuring application requirements.
Handle Probes
Image of Handle Probes Handle Probes are best utilized where repetitive measuring is a must. Handles offer a means for easy grasping and are available in styles of plastic or metal. Features such as Quick Disconnect, special tips, and retractable cable accommodate numerous applications.
height=1
Industrial Probes
Image of Industrial Probes Industrial probes utilize heavy duty features ranging from pipe plug, joint style, miniature, and other rugged designs to enable use in industrial/continuous use environments.
Instrumentation
Image of Instrumentation A variety of meters, controllers, and sensors with multiple functions and options to display thermistor readings.
height=1
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard