Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Shopping Cart Help Global
Navigation Image Map   Help Icons image map
search             
All Products >> Flow and Level >> Variable Area Flowmeters and R...
Browse Categories
Temperature
Pressure
Flow and Level
pH and Conductivity
Data Acquisition
Electric Heaters
Omegamation

Click for Live, Online Support!!
Variable Area Flowmeters and Rotameters View All

Rotameters Product Finder
Image of Rotameters Product Finder Easily find and compare rotameters. Use the finder tool to view a refined list of rotameters with only the specifications you need.
height=1
Rotameters
Image of Rotameters Measure the flowrate of liquids and gases, rotameters have a linear scale, a relatively long measurement range, and low pressure drop. They are simple to install and maintain.
Variable Area Flowmeters
Image of Variable Area Flowmeters Designed to provide economical, accurate flowrate indication for oil and water, many utilize a spring and piston type assembly, which enables them to be mounted in any position, and gives immunity to changes in viscosity.
height=1
Piston Type Flowmeters
Image of Piston Type Flowmeters Monitor air flowrates to determine optimum performance, flow regulator settings, or pneumatic system performance. Ideally for use in mobile or industrial pneumatic systems as well as air power operated hand tool systems.
Variable Area Meters with Optional Alarm
Image of Variable Area Meters with Optional Alarm No more sitting and watching, these flowmeters, for use with air and water applications, have built in or optional alarms.
height=1
Variable Area Meters with Analog Output
Image of Variable Area Meters with Analog Output Analog output is built in or optional for connections to control products.
Flowmeters with Analog Output
Image of Flowmeters with Analog Output Analog output is built in or optional for connections to control products.
height=1
Thermal Flow Switches
Image of Thermal Flow Switches No moving parts, not susceptible to contamination and can be oriented in any pipe configuration make these flowmeter maintenance free and reliable.
Mechanical Flow Switches
Image of Mechanical Flow Switches Prevent equipment damage with these simple and economical flow switches.
height=1
Flow Indicators with Optional Pulse Output
Image of Flow Indicators with Optional Pulse Output Visual flow indicators are a simple and quick way to monitor your flow activity.
Hyrdaulic Testers
Image of Hyrdaulic Testers These hydraulic testers are designed to verify and/or troubleshoot mobile or stationary hydraulic systems. Units are available that measure flow, pressure, temperature and power.
height=1
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard