Part Number
All Omega
search item
All Products
>>
Temperature Products
>>
Temperature and Proc...
>> SCR's, SSR's, Contac...
Temperature and Process Controllers and Power Switching Devices
SCR's, SSR's, Contactors and Power Controllers
MC1, MC2 & MC3 Series
Magnetic Contactors for High Power Temperature Control
View details »
OB-100, OB-200 Epoxy Series, & OT-201 Thermal Grease
Thermally Conductive Epoxies and Thermally Conductive Grease
View details »
PCM3
Pulse Control Module Converts 4 to 20 mA to Proportional Power Control
View details »
PCM4
Pulse Control Module
View details »
RELAY-URM-400, RELAY-URM-800
Universal Relay Module
View details »
SBG22445,SBG25872,SBG25873,SBG41705
Solid-State Relays for Intrinsic Safety
View details »
SCR19 and SCR39 Series
SCR Power Controllers for Electrical Resistance Heaters
View details »
SSR330 & SSR660 Series
Solid State Relays for Vdc & Vac Input/ Vac Output
View details »
SSR3PH Series
THREE-PHASE SSR Vac Input / Vac Output. DIN Rail or Panel Mount
View details »
SSRDC100V Series
Solid State Relays for Vdc Input/ Vdc Output
View details »
SSRDIN Series
DIN Rail Mount Solid State Relays
View details »
SSRDIN660 Series
SINGLE-PHASE SSR Vdc & Vac Input/ Vac Output. DIN Rail or Panel Mount
View details »
SSRINT660 Series
INTELLIGENT SSR Vac Input / Vac Output. DIN Rail or Panel Mount
View details »
SSRL240 and SSRL660 Series
Solid State Relays High Reliability, Vdc Input/Vac Output, Vac Input/Vac Output
View details »
SSRLDUAL240 Series
Dual Solid State Relays 25 and 40 Amp; Vdc Input/Vac Output
View details »
WT-2000
Wind Tunnel For Thermal Evaluation of Circuit Boards, Heat Sinks, Components and Air Velocity Sensor Calibrations
View details »
HW3000 Series Hook-Up Wire
PVC Hook Up Wire, 300 V UL appliance wire
View details »
© Copyright 2003-2009
| OMEGA ENGINEERING, Inc. | OMEGA
Privacy Statement
|
Terms and Conditions
MXV MMV | 71