|
Model |
Description
|
 |
|
148000 Series |
Handheld and Benchtop Heat Guns |
 |
|
A(*)P and A(*)PF Series |
Compost Thermometers with 12 to 72" Long Stems |
 |
|
CL1500 Series |
Hot/Cold Benchtop Dry Block Calibrator |
 |
|
CL1600 |
Surface Probe Tester |
 |
|
CMB Series |
Compact Steam Boiler |
 |
|
G Series |
DialTempTM, Bi-Metal Stem Thermometers, 1.73" Head |
 |
|
GL and HL Series |
All Stainless Steel Bi-Metal Stem Thermometers, 1.73" and 2.37" Head |
 |
|
HCTB-3000 and RCTB-3000 Series |
Constant Temperature Liquid Circulating Baths |
 |
|
HX94 Series |
Relative Humidity/Temperature Transmitter, Duct Style |
 |
|
J and L Series |
DialTempTM, Bi-Metal Stem Thermometers Models J-(*) and L-(*), 3" and 5" Heads |
 |
|
LHM Series |
Self-Standing Laboratory Heating Mantles |
 |
|
LMF Series |
Benchtop Muffle Furnace with a 550 Cubic Inch Chamber |
 |
|
OS102 Series - See our New OS101E and OS102E |
Miniature Low Cost Non-Contact IR Temperature Sensor/ Transmitter with built-in LED display |
 |
|
OS530L, OS531, OS530HR, OS532, OS533, OS534 |
OMEGASCOPEŽ Handheld Infrared Thermometer This Series has been Replaced by the E Series Click Here for the NEW Enhanced E OMEGASCOPESeries
|
 |
|
Q and QP Series |
DialTempTM, Bi-Metal Stem Thermometers Models Q-(*) and QP-(*), 1.16" Head |
 |
|
RHCN-3 |
Relative Humidity Controller |
 |
|
ROPH Series |
Heavy Duty Laboratory Hot Plates
DISCONTINUED PRODUCT
|
 |
|
RTAS |
Air-Sensing Thermostats for Heating Cables |
 |
|
RTBC |
Bulb and Capillary Thermostats for Heating Cables |
 |
|
SUR Series |
DialTempTM Surface Thermometers Dual Fahrenheit & Celsius Dials |
 |
|
TICK Series |
Thermocouple instrumentation Calibration Kit, TICK-1A and TICK-2A |
 |
|
X, XR, V, and VR Series |
DialTempTM, Bi-Metal Stem Thermometers |
 |