Part Number
All Omega
Keyword
USB, RS232, RS485 and Ethernet Data Acquisition Systems
Model
Description
A1000
Signal Converters and RepeatersFor D1000 and D2000 Digital Transmitters
D1000 and D2000
OMEGABUS® Digital Transmitters
D3000 and D4000
OMEGABUS Computer-to-Analog OutputModules
D5000 Series
OMEGABUS Series Four Channel Sensor to Computer Interface Modules
DIN-100 OMEGABUS®
Din Rail Mount Digital Transmitters
iDRN/iDRX Series
Programmable Signal Conditioners/Transmitters
EIS-PCB
Embedded Web Server
EIS-W Series
Serial Device Microserver
EIS-2B Series
Industrial MicroServers
H1700 Series
Digital I/O to Computer Interfaces RS-232 or RS-485 Compatible
iBTX and iBTHX Series
iServer MicroServer Barometric Pressure, Temperature, and Humidity Transmitters
iDR Series
iSeries PID Controllers and Signal Conditioners
iFPX Series
Internet Counter iServer MicroServer
INET Series
instruNet Series Direct Sensor to Data Acquisition
iPTX Series
Virtual Chart Recorder Pressure and Temperature
iSE-TC
Monitor Temperature over the Internet
iSE-TH
Web-Based Remote Surveillance of Temperature and Humidity
iTCX Series
Thermocouple Virtual Chart Recorder
iTHX-2
iServer MicroServer Temperature + Humidity DIN Rail Transmitter
iTHX-W and iTHX-M
iServer MicroServer Temperature + Humidity 9-12 Vdc Powered
OMG-COMM2-EX
Dual Port RS-232/422/485 Interface with Extended "AT" Interrupts For IBM PC/XT/AT and Compatibles
OMG-CONV-485 Series
Low Cost RS-232 to RS-422/485 Converter
OMG-USB-232-2, OMG-USB-232-4 and OMG-USB-232-8
Two, Four and Eight Port RS-232 to USB Adaptors
OMG-USB-232-1 and OMG-USB-485-1
Single Port Serial to USB Adaptors
OMG-USB-DIO48 and OMG-USB-DIO96
USB Digital I/O Interface
OMG-USB-SER-2, OMG-USB-SER-4 and OMG-USB-SER-8
Two, Four and Eight Port RS-232/422/485 to USB Adaptors
OPC Server
OPC Server Software License
RH-USB
Humidity/Temperature Sensor with USB Connection
TJ-USB Series
Transition Joint Thermocouple Probe Features USB Interface and Free Recording and Logging Software
To view OMEGA's global offering of
Click Here
© Copyright 2003-2009
| OMEGA ENGINEERING, Inc. | OMEGA
Privacy Statement
|
Terms and Conditions
MXV MMV | 71