1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
Wire Connection
Wire
Image of Wire

Click for details on HW3000 Series Hook-Up Wire HW3000 Series Hook-Up Wire
PVC Hook Up Wire, 300 V UL appliance wire
View details »
 
Click for details on Irradiated PVC Hook-Up Wire 150V & 300V UL, CSA, RoHS Irradiated PVC Hook-Up Wire 150V & 300V UL, CSA, RoHS
Hook Up Wire Irradiated PVC Insulation preffered wire for soldering applications; abrasion and cut resistant, used in military harnessing, medical electronics and power lead supply.
View details »
Click for details on PTFE Hook-Up Wire 250V UL, RoHS PTFE Hook-Up Wire 250V UL, RoHS
Single Conductor Hook-Up Wire TFE Insulation, appliance wire
View details »
 
Click for details on PTFE Hook-Up Wire 600 V UL & RoHS Compliant PTFE Hook-Up Wire 600 V UL & RoHS Compliant
Hook Up Wire with PTFE Insulation
View details »
Click for details on Sensor  Wire Sensor Wire
Sensor and Transducer Wire and Multi-Conductor Cable
View details »
 
Click for details on NCRR Series NCRR Series
Resistance Heating Ribbon Wire
View details »
Click for details on NI60 NI60
Resistance Heating Wire, Nickel-Chromium Alloy, 60% Nickel/ 16% Chromium(Balance Iron)
View details »