1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
Relays and Timers
SCR's, SSR's, Contactors and Power Controllers
Image of SCR's, SSR's, Contactors and Power Controllers

Click for details on G3NE Series G3NE Series
Compact Solid State Relays (SSRs)
View details »
 
Click for details on G3PE Series G3PE Series
Slim Width Industrial Solid State Relays (SSR) with Heat Sink
View details »
Click for details on SSRL240 and  SSRL660 Series SSRL240 and SSRL660 Series
Solid State Relays
View details »
 
Click for details on G3NA Series G3NA Series
General Purpose Solid State Relays
View details »
Click for details on SSRDIN Series SSRDIN Series
DIN Rail Mount Solid State Relays
View details »
 
Click for details on C25 Series C25 Series
Definite Purpose Contactors
View details »
Click for details on CNI-CB120-K Temperature - Process Controller CNI-CB120-K Temperature - Process Controller
Temperature - Process Controller, Self-Contained Temperature Control Panel with Omega's iSeries Microprocessor-based Controller - 20A (2400 W) Capacity
View details »
 
Click for details on CNI-CB120SB Temperature - Process Controller CNI-CB120SB Temperature - Process Controller
Temperature - Process Controller , Self Contained Temperature Control Panel with Omega's iSeries Microprocessor-based Controller - 12A (1440 W) Capacity
View details »
Click for details on MC1, MC2 & MC3 Series MC1, MC2 & MC3 Series
Magnetic Contactors for High Power Temperature Control
View details »
 
Click for details on OM-HFPU Series Front Panels for Meters & Controllers OM-HFPU Series Front Panels for Meters & Controllers
Pre-Cut Front Panels for DIN Meters and Controllers for NEMA 4X Fiberglass Enclosures, Sizes 12x10 & 16x14"
View details »
Click for details on SBG22445,SBG25872,SBG25873,SBG41705 SBG22445,SBG25872,SBG25873,SBG41705
Solid-State Relays for Intrinsic Safety
View details »
 
Click for details on SSR330 & SSR660 Series SSR330 & SSR660 Series
Solid State Relays for Vdc & Vac Input/ Vac Output
View details »
Click for details on SSR3PH Series SSR3PH Series
THREE-PHASE SSR Vac Input / Vac Output. DIN Rail or Panel Mount
View details »
 
Click for details on SSRDC100V Series SSRDC100V Series
Solid State Relays for Vdc Input/ Vdc Output
View details »
Click for details on SSRDIN660 Series SSRDIN660 Series
SINGLE-PHASE SSR Vdc & Vac Input/ Vac Output. DIN Rail or Panel Mount
View details »
 
Click for details on SSRINT660 Series SSRINT660 Series
INTELLIGENT SSR Vac Input / Vac Output. DIN Rail or Panel Mount
View details »
Click for details on SSRLDUAL240 Series SSRLDUAL240 Series
Dual Solid State Relays 25 and 40 Amp; Vdc Input/Vac Output
View details »
 
Click for details on XTCE and XTOB Series XTCE and XTOB Series
IEC Contactors and Overload Relays
View details »
Click for details on XTMC Series XTMC Series
Mini IEC Contactors and Overload Relays
View details »
 
Click for details on XTPB and XTPR Series XTPB and XTPR Series
Manual Motor Protectors
View details »
Click for details on XTRE Series XTRE Series
Control Relays
View details »
 
Click for details on CPP940 & CBC990 Series CPP940 & CBC990 Series
Compact Temperature Controllers for Lab Heaters
View details »
Click for details on PCM4 PCM4
Pulse Control Module
View details »
 
Click for details on HW3000 Series Hook-Up Wire HW3000 Series Hook-Up Wire
PVC Hook Up Wire, 300 V UL appliance wire
View details »