Chemical
Resistance Data
These recommendations are based upon information from material suppliers
and careful examination of available published information and are believed
to be accurate. However, since the resistance of metals, plastics and elastomers
can be affected by concentration, temperature, presence of other chemicals
and other factors, this information should be considered as a general guide
rather than an unqualified guarantee. Ultimately, the customer must determine
the suitability of the pump used in various solutions. All recommendations
assume ambient temperatures unless otherwise noted.
Ratings
ó Chemical Effect
AóNo effectóExcellent
BóMinor effectóGood
CóModerate effectóFair
DóSevere effectóNot Recommended
|
Footnotes
1. P.V.C.óSatisfactory to 72ƒF.
2. PolypropyleneóSatisfactory to 72ƒF
3. PolypropyleneóSatisfactory to 120ƒF. |
The ratings for these materials are based upon the chemical resistance only.
Added consideration must be given to pump selections when the chemical is
abrasive, viscous in nature, or has a Specific Gravity greater than 1.1
| - |
PVC
(Type 1) |
Tygon
(E-3606) |
|
Nylon |
Polyethylene |
Polypropolyne |
FKM |
Silicone |
Neoprene |
Santoprene |
| Acetaidehyde5 |
D |
D |
A |
A |
C |
B |
D |
B |
D |
-- |
| Acetamide |
-- |
-- |
-- |
-- |
-- |
-- |
A |
-- |
A |
-- |
| Acetate
Solv.2 |
B |
D |
A |
A |
B |
D |
D |
-- |
D |
B |
| Acetic
Acid, Glacia1 |
C |
B |
A |
D |
B |
B |
D |
B |
C |
-- |
| Acetic
Acid 20% |
B |
-- |
A |
D |
-- |
A |
A |
-- |
C |
-- |
| Acetic
Acid 80% |
D |
-- |
A |
D |
-- |
B |
A |
-- |
D |
-- |
| Acetic
Acid |
A |
B |
A |
D |
B |
A |
C |
-- |
C |
A |
| Acetic
Anhydride |
D |
D |
A |
D |
A |
A |
D |
C |
B |
-- |
| Acetone
6 |
D |
D |
A |
A |
C |
B |
D |
B |
C |
-- |
| Acetyl
Chloride |
-- |
-- |
A |
-- |
-- |
-- |
A |
-- |
-- |
-- |
| Acetylene2 |
B |
-- |
-- |
A |
D |
A |
C |
B |
-- |
-- |
| Acrylonitrile |
-- |
-- |
-- |
-- |
-- |
B |
C |
-- |
D |
A |
| Alohois
Amyl |
A |
B |
A |
A |
B |
B |
A |
D |
A |
-- |
| Benzyl |
D |
B |
-- |
A |
D |
A |
A |
-- |
B |
-- |
| Butyl |
A |
B |
A |
A |
B |
B |
A |
D |
A |
-- |
| Diacetone2 |
D |
-- |
-- |
A |
-- |
D |
D |
-- |
D |
-- |
| Ethyl |
A |
C |
-- |
A |
B |
A |
A |
B |
A |
-- |
| Hexyl |
-- |
-- |
-- |
A |
-- |
A |
A |
D |
B |
-- |
| Isobutyl |
-- |
-- |
-- |
A |
-- |
A |
A |
B |
A |
-- |
| Isopropyl |
-- |
-- |
-- |
A |
-- |
A |
A |
C |
B |
-- |
| Methyl6 |
B |
-- |
A |
A |
B |
A |
C |
-- |
A |
-- |
| Octyl |
-- |
-- |
-- |
A |
-- |
-- |
A |
-- |
B |
-- |
| Propyl |
A |
-- |
A |
A |
-- |
A |
A |
B |
A |
-- |
| Aluminum
Chloride 20% |
A |
B |
-- |
A |
B |
A |
A |
-- |
A |
-- |
| Aluminum
Chloride |
A |
A |
A |
D |
-- |
A |
A |
C |
A |
-- |
| Aluminum
Flouride |
A |
-- |
A |
D |
B |
A |
A |
C |
A |
-- |
| Aluminum
Hydroxide6 |
A |
-- |
A |
A |
-- |
A |
A |
-- |
A |
-- |
| Alum
Potassium Sulfate (Alum), 10% |
A |
-- |
A |
A |
A |
-- |
A |
-- |
A |
-- |
| Alum
Potassium Sulfate (Alum), 100% |
A |
B |
A |
D |
B |
A |
A |
-- |
A |
-- |
| Aluminum
Sulfate |
A |
B |
A |
A |
B |
A |
A |
-- |
A |
-- |
| Amines |
C |
A |
A |
A |
-- |
-- |
D |
C |
B |
-- |
| Ammonia
10% |
A |
-- |
A |
A |
-- |
A |
A |
-- |
A |
-- |
| Ammonia,
Anhydrous |
A |
B |
A |
A |
B |
A |
D |
B |
A |
-- |
| Ammonia,
Liquids |
A |
B |
A |
-- |
D |
A |
D |
B |
A |
-- |
| Ammonia,
Nitrate |
B |
B |
-- |
-- |
-- |
A |
-- |
-- |
C |
-- |
| Ammonia,
Bifluoride |
A |
-- |
-- |
-- |
-- |
A |
A |
-- |
A |
-- |
| Ammonia,
Carbonate |
A |
B |
A |
A |
-- |
A |
B |
C |
A |
-- |
| Ammonia,
Casenite |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
A |
-- |
| - |
PVC
(Type 1) |
Tygon
(E-3606) |
|
Nylon |
Polyethylene |
Polypropolyne |
FKM |
Silicone |
Neoprene |
Santoprene |
| Ammonia,
Chloride |
A |
B |
A |
A |
B |
A |
A |
C |
A |
-- |
| Ammonia,
Hydroxide |
A |
B |
A |
A |
B |
A |
B |
B |
A |
-- |
| Ammonia,
Nitrate |
A |
B |
A |
D |
B |
A |
D |
C |
A |
-- |
| Ammonia,
Oxalate |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
A |
-- |
| Ammonia,
Persulfate |
A |
-- |
A |
D |
-- |
A |
C |
-- |
A |
-- |
| Ammonia,
Phrosphate, Dibasic |
A |
-- |
A |
A |
B |
A |
A |
B |
A |
-- |
| Ammonia,
Phrosphate, Monobasic |
A |
A |
A |
A |
B |
A |
A |
B |
A |
-- |
| Ammonia,
Phrosphate, Tribasic |
A |
-- |
A |
A |
B |
A |
A |
B |
A |
-- |
| Ammonia,
Sulfate |
A |
D |
A |
D |
B |
A |
D |
B |
A |
-- |
| Ammonia,
Thio-sulfate |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
A |
-- |
| Amyl-Acetate |
D |
D |
A |
B |
D |
D |
D |
D |
D |
-- |
| Amyl
Alcohol |
A |
B |
A |
A |
B |
A |
B |
D |
A |
-- |
| Amyl
Chloride |
D |
C |
A |
C |
D |
D |
A |
-- |
D |
-- |
| Aniline |
D |
D |
A |
C |
C |
B |
C |
C |
D |
A |
| Anti-Freeze |
A |
B |
A |
A |
B |
A |
A |
C |
A |
A |
| Antimony
Trichloride |
A |
A |
A |
D |
A |
A |
-- |
C |
-- |
-- |
| Aqua
Regia (80%, HCI, 20%, HNO) |
D |
D |
A |
D |
D |
C |
C |
C |
D |
-- |
| Arochlor
1248 |
-- |
-- |
-- |
-- |
-- |
-- |
A |
-- |
D |
-- |
| Aromatic
Hydrocarbons |
D |
-- |
-- |
-- |
C |
-- |
A |
-- |
D |
-- |
| Arsenic
Acid |
A |
B |
A |
A |
B |
A |
A |
-- |
A |
-- |
| Asphalt |
A |
-- |
-- |
A |
-- |
A |
A |
C |
B |
-- |
| Barium
Carbonate |
A |
A |
A |
A |
B |
A |
A |
-- |
A |
-- |
| Barium
Chloride |
A |
B |
A |
B |
B |
A |
A |
B |
A |
-- |
| Barium
Cyanide |
-- |
-- |
-- |
-- |
B |
-- |
A |
-- |
A |
-- |
| Barium
Hydroxide |
A |
-- |
A |
A |
B |
A |
A |
C |
A |
-- |
| Barium
Nitrate |
B |
-- |
-- |
-- |
-- |
-- |
A |
-- |
A |
-- |
| Barium
Sulfate |
A |
-- |
A |
A |
B |
A |
A |
D |
A |
-- |
| Barium
Sulfide |
A |
A |
A |
A |
B |
A |
A |
C |
A |
-- |
| Beer2 |
A |
-- |
A |
D |
B |
D |
A |
C |
A |
-- |
| Beef
Sugar Liquids |
A |
-- |
A |
A |
-- |
A |
A |
-- |
B |
-- |
| Benzaldehyde3 |
D |
D |
A |
C |
D |
D |
D |
B |
D |
-- |
| Benzene2 |
D |
C |
A |
A |
D |
D |
A |
-- |
D |
-- |
| Benzoic
Acid |
A |
B |
A |
D |
B |
D |
A |
-- |
D |
-- |
| Benzol |
D |
-- |
A |
A |
-- |
A |
D |
-- |
D |
-- |
| Borax
(Sodium Borate) |
A |
A |
A |
A |
B |
A |
A |
C |
A |
-- |
| Boric
Acid |
A |
B |
A |
A |
B |
A |
A |
-- |
A |
-- |
Ratings
ó Chemical Effect
AóNo effectóExcellent
BóMinor effectóGood
CóModerate effectóFair
DóSevere effectóNot Recommended |
Footnotes
1. P.V.C.óSatisfactory to 72ƒF.
2. PolypropyleneóSatisfactory to 72ƒF
3. PolypropyleneóSatisfactory to 120ƒF. |
|