Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.


For TUBING, go to our current TUBING product listing.

For tube FITTINGS, go to the current Tube FITTING product listing.



 
Chemical Resistance Chart
Page Five
- PVC
(Type 1)
Tygon
(E-3606)
Nylon Polyethylene Polypropolyne FKM Silicone Neoprene Santoprene
Potassium Sulfate A A A C B A A C A --
Potassium Sulfide A -- A -- -- -- -- -- -- --
Propane (Liquified) 1 2 D -- A A -- D A D B --
Propylene Glycol -- -- A B B -- A -- C --
Pyridine -- D A -- C B D -- D A
Pyrogallic Acid A -- A A -- -- A -- -- --
Rosins -- -- A A -- A -- -- -- --
Rum A -- -- A -- A A -- A --
Rust Inhibitors -- -- -- -- -- A A -- C --
Salad Dressing A -- -- A -- A A -- -- --
Sea Water A -- A A B A A B B --
Shellac (Bleached) -- -- A A -- A -- -- -- --
Shellac (Orange) -- -- A A -- A -- -- -- --
Silicone -- -- -- A -- A A B A --
Silver Bromide -- -- -- -- -- -- -- -- -- --
Silver Nitrate A B A A B A A -- A --
Soap Solutions1 B B A A B A A B B --
Soda Ash (See Sodium Carbonate) -- -- -- -- -- -- -- -- -- --
Sodium Acetate A -- A A B A D -- C --
Sodium Aluminate -- -- A A -- -- A -- A --
Sodium Bicarbonate A B A A B A A C A --
Sodium Bisulfate A B A C B A B C A --
Sodium Bisulfite A B A D B A A C A --
Sodium Borate C -- A A A -- A B A --
Sodium Carbonate A B A A B A A -- A --
Sodium Chlorate A B A A B A A -- A --
Sodium Chloride A B A A B A A C A A
Sodium Chromate -- -- A A -- A B -- A --
Sodium Cyanide A -- A C B A A D A --
Sodium Fluoride D D A A C -- B -- D --
Sodium Hydrosulfite C A A A -- -- A -- A --
Sodium Hydroxide (20%) A B A C B A A D B --
Sodium Hydroxide (50% Solution) A B A C C A D D C A
Sodium Hydroxide (80% Solution) A B A C C A B D C --
Sodium Hypochlorite3 (to 20%) A B A A B D A D D --
Sodium Hypochlorite A -- A A -- A B C A --
Sodium Hyposulfate -- -- A -- -- -- -- -- C --
Sodium Metaphosphate2 -- -- A A -- D A -- B --
Sodium Metasilicate -- -- A -- -- -- A D A --
Sodium Nitrate A B A A B A D D B --
Sodium Perborate -- -- A A -- A A D B --
Sodium Peroxide A -- A D -- -- A D B --
Sodium Polyphosphate
(Mono, Di, Tribasic)
-- -- A -- -- -- A -- D --
Sodium Silicate A B A A -- A A -- A --
Sodium Sulfate A -- A A B A A -- A --
Sodium Sulfide A B A A B A A -- A --
Sodium Sulfite A A A D A -- A -- A --
Sodium Tetraborate A -- -- -- -- -- A -- -- --
Sodium Thiosulphate ("Hypo") A -- A A -- A A -- A --
Sorghum -- -- -- A -- -- A -- A --
Soy Sauce -- -- -- A -- -- A -- A --
Stannic Chloride A -- A A B A A D A --
Stannic Fluoborate -- -- -- -- -- -- A -- A --
Stannous Chloride A A A D A -- B D D --

- PVC
(Type 1)
Tygon
(E-3606)
Nylon Polyethylene Polypropolyne FKM Silicone Neoprene Santoprene
Starch A -- A A B -- A -- A --
Stearic Acid2 A B A A B D A D B --
Stoddard Solvent A D A A D D A D D --
Styrene -- -- A -- -- -- B D D --
Sugar (Liquids) -- -- A A -- A A -- B --
Sulfate Liquors -- -- -- -- -- A -- -- C --
Sulfur Chloride A C A A A D A -- D --
Sulfur Dioxide2 D B A D C D D C B --
Sulfur Dioxide (dry) D -- A A D -- A -- D --
Sulfur Trioxide (dry) A B A D -- -- A -- D --
Sulfuric Acid (to 10%) A B A D B A A -- D --
Sulfuric Acid (10%-75%)2 A B A D C A A -- D --
Sulfuric Acid 75%-100% B -- A D -- B A -- D A
Sulfurous Acid A B A D B A A D B --
Sulfuryl Chloride A -- A -- -- -- -- -- -- --
Syrup A -- -- A -- A A -- B --
Tallow -- -- -- A C -- A -- -- --
Tannic Acid A B A D B A A C A --
Tanning Liquors A B A -- -- A A -- -- --
Tartaric Acid A B A A B A A C A --
Tetrachlorethane D -- A A -- A A -- -- --
Tetrahydrofuran D -- A A D C D -- D --
Toluene, Toluol3 D D A A D D C D D D
Tomato Juice -- -- A A -- A A -- A --
Trichlorethane -- -- A -- -- -- A D D --
Trichlorethylene2 D -- A C D D A D D D
Trichloropropane -- -- -- -- -- -- A -- A --
Tricresylphosphate D -- A -- -- -- B -- D --
Triethylamine A -- -- -- -- -- A D B --
Turpentine3 A B A A D B A -- D C
Urine A -- -- A B A A -- D --
Vegetable Juice -- -- -- A -- -- A B D --
Vinegar A -- A A B A A -- B --
Varnish (Use FKM for Aromatic) -- -- A A -- A A C D --
Water, Acid, Mine A B -- A -- A A -- B --
Water, Distilled, Lab Grade 7 A B A A -- A A -- B --
Water, Fresh A B A A D A A -- B A
Water, Salt A B -- A -- A A -- B A
Weed Killers -- -- -- A -- -- A -- C --
Whey -- -- -- -- -- -- A -- -- --
Whiskey and Wines A -- A A B A A B A --
White Liquor (Pulp Mill) A -- A A -- A A -- A --
White Water (Paper Mill) -- -- -- A -- A A -- A --
Xylene2 D -- A A D D A D D C
Zinc Chloride A -- A A B A A -- A A
Zinc Hydrosulphite -- -- -- -- -- -- -- -- A --
Zinc Sulfate C B A A B A A -- A --
Ratings ó Chemical Effect
AóNo effectóExcellent
BóMinor effectóGood
CóModerate effectóFair
DóSevere effectóNot Recommended
Footnotes
1. P.V.C.óSatisfactory to 72ƒF.
2. PolypropyleneóSatisfactory to 72ƒF
3. PolypropyleneóSatisfactory to 120ƒF.
© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 71
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard