Omega.com - Your one-stop source for process measurement and control! US & Canada:1-888-TC-OMEGA, International:1-203-359-1660
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image map   Help navigation image map
            


This page is from a previous version of the Omega.com site,
information and pricing may be invalid.

To see current pricing and online ordering, go to the current tubing product listing.



 
Technical Information: Tefzel Fluoropolymer Resin
Technical Section
Table 2
Typical Properties* of Tefzel Fluoropolymer Resin

--
ASTM
Standard
Units
Tefzel
Fluoropolymer
Mechanical Properties:
Specific Gravity
--
D792
1.70
Tensile Strength
D638
psi
6,500
Elongation
D638
%
300
Flexural Modulus
D790
psi
170,000
Folding Endurance
D2176
(MIT) cycles
6-12 x 10
Impact Strength
D256
Ft-lb/in.
No Break
Hardness
D2240
Shore D
67
Coefficient of Friction Dynamic
D1894
<3 m/min
<10 ft/min
0.4
Thermal Properties:
Melting Point
DTA,E-168
ƒC
(ƒF)
267
(512)
Upper Service Temperature (20,000 hr)
UL-746B
ƒC
(ƒF)
150
(302)
Flame Rating**
UL-94
--
VO
Limiting Oxygen Index
D2863
%
30
Heat of Combustion
D240
Btu/lb
6,100
Electrical Properties:
Dielectric Constant
D150
1 Mhz
2.6
Dissipation Factor
D150
1 Mhz
0.005
Arc Resistance
D495
sec
75
Volume Resistivity
D257
Ohm-cm
10
Surface Resistivity
D257
Ohm/sq cm
10
General Properties:
Weather Resistance
Florida Exposure
Years Unaffected
5
Chemical/Solvent Resistance
D543
--
Excellent
Water Absorption-24 hr
D570
%
<0.007
*Typical values are unsuitable for specifications. Properties were measured at 23ƒC (73ƒF), unless otherwise noted.
**Statements regarding behavior in a flame situation are not intended to reflect hazards presented by this or any other material when under actual fire conditions.


Tefzel Fluoropolymer Resin
Replacement of fluorine in fluorocarbon polymers is only commercially successful when the fluorine is replaced by hydrogen or hydrogen and chlorine. However, the resulting polymers have significantly different properties from those of fully fluorinated resins.

When this substitution occurs by regular alternation, polarity and mechanical properties are maximized. The polymerís polarity increases because the substituting elementsñhydrogen and chlorineñhave different electronegativities relative to fluorine. Also, the length of their bonds to carbon of the polymer backbone differ. Thus, the centers of electronegativity and electropositivity are not balanced between chains. The increased interpolymer chain attraction results in higher mechanical properties. In addition, the increased polarity/interpolymer attraction influences penetrantsí permeation of the resinís amorphous component.

However, the presence of hydrogen or of hydrogen and chlorine sacrifices chemical and thermal stability. For example, in simple molecules, the C-H bond is ~5 percent weaker than the C-F bond, and the C-C1 bond is 25 percent weaker.

In addition to weak chemical bonds, the arrangement of the substituting elements along the polymer chain has a marked effect on the resinís chemical stability. In this regard, solubility can be a leading indicator.

Tefzel, with a regularly alternating structure of the monomers tetrafluoroethylene and ethylene, has no known solvent in ordinary conditions. In contrast, polyvinylidene fluoride, the chemical isomer of Tefzel, is soluble in common industrial ketones (e.g., methyl ethyl ketone). Ethylene/trifluoroethylene is soluble in some fluorinated solvents. The substituted polymers are also adversely affected by strong acids and alkalies. Of the three mentioned, Tefzel is compatible with the broadest range of chemicals under a wide range of conditions.

Equal proportions of the comonomers react to produce a polymer where individual monomers alternate regularly along its chain.

Typical properties of Tefzel appear in Table 2. Data in Table 2 and Table 1 show that the polarity and accompanying interpolymer chain attraction enhance the physical properties of the substituted polymer over those of the unsubstituted, fully fluorinated polymer. Note, for example, that Tefzel has about 1.5 times greater strength than and 2 times greater stiffness.

Summary and Conclusion
The chemistry and physicochemistry inherent in the fully fluorinated polymer structures allow FEP and PFA fluorocarbon resins to provide unique resin component benefits for chemical corrosion resistance. Tefzel fluoropolymer resin comes closer to than any other partially fluorinated resin, in chemical and electrical properties, while providing enhanced mechanical ruggedness and economical processing.
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 72
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard