|
Model |
Description
|
Image
|
|
CCT Series |
Economical DIN Rail Signal Conditioners |
|
|
DR-IO Series |
Mini Rail Mount Input and Output Modules |
|
|
DRA-ACT-2 Series |
DIN Rail Mount AC Voltage/Current Signal Conditioners, 2-Wire Loop Powered Design |
|
|
DRA-ACT-4 Series |
DIN Rail Mount AC Voltage/Current Signal Conditioners, 4-Wire AC Powered Design |
|
|
DRF-FR |
DRF-FR Freqency Input Signal Conditioner |
|
|
DRF-IDC and DRF-IAC |
DC and AC Current Input Signal Conditioners |
|
|
DRF-PR |
DRF-PR Process Input Signal Conditioners |
|
|
DRF-RES and DRF-POT |
Resistance and Potentiometer Input Input Signal Conditioners |
|
|
DRF-RTD |
RTD Input Signal Conditioner |
|
|
DRF-TC |
Thermocouple Signal Conditioner |
|
|
DRF-VDC and DRF-VAC |
DC and AC Voltage Input Signal Conditioners |
|
|
iDRN/iDRX Series |
Programmable Signal Conditioners/Transmitters |
|
|
TX1500 Series |
Isolated 4 to 20 mA Transmitters For Demanding Applications, Thermocouples, RTD or Ohms, Millivolts,Milliamps and Volts |
|
|
TX83A and TX84 |
Two-Wire, Process-Loop Indicator in NEMA-4X Housing |
|
|
TX91 and TX92 |
Miniature Temperature Transmitters |
|