|
Model |
Description
|
Image
|
|
"F" Series RTD Elements |
RTD Elements OMEGAFILM® Flat Profile Thin Film Platinum with ceramic base and glass coating |
|
|
(*)SS Series PFA Coated |
PFA Coated Thermocouple Probes with Standard Connectors |
|
|
(**)IN and (**)SS |
Quick Disconnect Thermocouples with Removable Standard Size Connectors (**) Indicates Thermocouple Type |
|
|
5TC SERIES |
Ready-Made Insulated Thermocouples - Package of 5 |
|
|
BTTF Series |
Extruder Thin Film RTD Probes with Bayonet Fittings |
|
|
CFTF Series |
Extruder Thin Film RTD Probes with Compression Fittings |
|
|
HSRTD Series |
Flexible Hermetic Sealed PFA RTD Sensor Probe |
|
|
NB(*)-(**)SS Series, NB(*)-(**)IN Series |
Thermocouple Probes with Industrial Protection Heads |
|
|
PR-11 |
General Purpose RTD (PT100) Probe with Metal Strain Relief |
|
|
PR-11, PR-13, PR-16, and PR-17 Series |
Fine Diameter 1/16" and 1.5mm RTD (PT100) Probes |
|
|
PR-13 |
Quick Disconnect RTD (PT100) Probes with Standard Size Connector |
|
|
PR-20 Series |
Short RTD Probe |
|
|
PRCTL Series |
Cut To Length RTD PT100 Sensor Probe For Field Adaptable Applications |
|
|
PRCU Series |
Fast Response Copper Tip RTD Sensors 100 Ohm Class A DIN Platinum Element |
|
|
PRMAG Series |
Magnetic-Mount RTD Sensors |
|
|
PRTF-10 Series |
General Purpose RTD Sensor Probe with PFA Insulated and Jacketed Cables |
|
|
PRTF-11 Series |
RTD Probes with Transition Fittings, Strain Relief Springs and PFA Insulated and Jacketed Cables for Industrial Applications |
|
|
PRTF-12, PRTF-14, PRTF-18, PRTF-19 Series |
Platinum RTD Sensors With Industrial Protection Heads |
|
|
PRTF-13 Series |
Platinum RTD Probe with pt100 Ohm Thin Film DIN Platinum RTD Element and 3 Prong Heavy Duty Connector |
|
|
PRTF-16 Series |
Platinum RTD With Utility Handle |
|
|
PRTF-17 Series |
Platinum RTD Probes with 100 Ohm Thin Film RTD Element and 3 Prong Miniature Connector |
|
|
PRTF10-E-BX Series |
General Purpose RTD Probes with Fiberglass Insulated Cables and Stainless Steel BX Armor Hose |
|
|
PRTF10-E-GG Series |
General Purpose RTD Probes with Fiberglass Insulated Cable |
|
|
PRTF10-E-SB Series |
General Purpose RTD Probes with Stainless Steel Braided Fiberglass Insulated and Jacketed Cables |
|
|
PRTF11-E-BX |
RTD Probes with Transitions and Stainless Steel BX Armor Cable for Industrial Applications |
|
|
PRTF11-E-GG |
RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated and Jacketed Cables |
|
|
PRTF11-E-SB Series |
RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated & Jacketed Stainless Steel Braided Cables |
|
|
PRTFCU Series |
Fast Response Copper Tip Thin Film RTD Sensors |
|
|
SA1 SERIES |
Surface Thermocouple with Self-Adhesive Backing - Package of 5 |
|
|
SA1-RTD Series |
Surface-Mount RTD Advanced-Design: Stick-On or Cement-On
Class A Accuracy |
|
|
SA1-RTD-B Series |
Easy-To-Use Surface RTD 3-Pack |
|
|
SA1XL Series 5-Pack |
Surface Thermocouple High or Low Temperatures! Self-Adhesive or Cement-On! Super Fast Response All the Time! |
|
|
SA2C and SA2F Series |
Flexible Molded RTD Surface Sensors |
|
|
TJ36 Series |
Rugged Transition Joint Thermocouple Probes |
|