1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL

WT-2000 Wind Tunnel For Thermal Evaluation

« See Full Video Gallery

 Buy Now
Wind Tunnel For Thermal Evaluation   WT-2000 Wind Tunnel For Thermal Evaluation
The new thermal wind tunnel from OMEGA is designed to give a highly accurate and uniform flow rate. Four powerful DC fans are precisely controlled to provide variable air speeds from 0 to 1000 ft/min.
Get this product »
Compact Infrared Cameras - Thermal Imagers   Velocity and Temperature Measurement System
The TVS-1004 and TVS-1008 automatic temperature and velocity scanners are portable, 4- and 8-channel hot wire anemometer systems.
Get this product »



MMV | 79 |