1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL

Laboratory Grade Benchtop Wind-Tunnel with Instrumentation

« See Full Video Gallery

 Buy Now
Wind-Tunnel   Laboratory Grade Benchtop Wind-Tunnel with Instrumentation
OMEGA’s state-of-the-art wind tunnel is designed to give a highly uniform flow rate over a 152 mm (6") test section. A powerful 12 amp motor with variable speed from 0 to 10,000 RPM is adjustable to give a particular flowrate by a precise motor control unit.
Get this product »
Precision Current Loop Calibrator   Precision Current Loop Calibrator
The CL110 is a precision loop calibrator that features a user friendly interface with dedicated buttons and a quick set knob.
Get this product »



MMV | 78 |