Omega.com - Your one-stop source for process, measurement, and control Omega Engineering 1-888-TC-OMEGA(US & Canada) 1-203-359-1660 (International)
Home Online Store Products Literature My Omega Omega Info Contact Us View Cart Help Global
Navigation Image Map   Help Icons image map
search
      
   

« Go back to main video page
OS-MINI Series
Miniature Infrared Temperature Sensor With Optional High-Ambient Sensing Head and Touch Screen Display
The new Omegaź mini infrared pyrometer has a miniature sensing head that measures just 18 x 45 mm (0.71 x 1.8"), making it ideal for mounting in tight spaces. A high ambient version is capable of withstanding temperatures of up to 180°C (356°F) without water or aircooling, allowing significant energy and cost savings to be made. Manufactured from 316 stainless steel and sealed to IP65, the Omega mini sensing head is ideal for food and pharmaceutical applications among many others.
View OS-Mini Product Details »
To view these videos you need the Adobe Flash Player installed on your computer.
You most likely already have it, but if you do not, you can download it here.


© Copyright 2003-2013  |  OMEGA ENGINEERING, Inc. | OMEGA Privacy Statement  |  Terms and Conditions    MXV MMV | 71
HACKER SAFE certified sites prevent over 99.9% of hacker crime. VerisignAmex, Visa, Mastercard