Added to Your Shopping Cart
The RDXL6SD-USB Series are six-channel touch screen data loggers that accept four thermocouple and two RTD inputs. Each channel has individually configurable HI/LO alarms.
Added to Your Shopping Cart
Chart Recorder for Temperature & Humidity
Added to Your Shopping Cart
The OM-62 USB temperature/relative humidity data logger is a low cost, easy-to-use, versatile device which can be used for a wide range of logging applications.
Added to Your Shopping Cart
OM-CP-RFRHTEMP2000A is a wireless temperature and humidity data logger with digital display. Applications include storage facilities, incubator monitoring and HVAC studies.
Added to Your Shopping Cart
2 channel handheld K and J type thermocouple thermometer with wireless or USB datalogging connections. 0.1 resolution, 1 second sample rate and dual reading display.
Added to Your Shopping Cart
Measures and stores 32,510 temperature readings from -40 to 125°C (-40 to 257°F) . The 316 SS case is corrosion, impact and water resistant to NEMA 4X (IP67) standards.
Added to Your Shopping Cart
OM-EL-USB-2-LCD - Standalone logger with LCD Display that measures and stores temperature and relative humidity readings from -35 to 80°C (-31 to 176°F) and 0 to 100% RH.
Added to Your Shopping Cart
The OM-140 Series are low-cost USB temperature & humidity data loggers capable of unattended logging of ambient temperature and relative humidity.
Added to Your Shopping Cart
The OM-HL-SH Series portable temperature and humidity data loggers can be used for a wide range of applications including coolers, freezers, museums, labs and greenhouses.
Added to Your Shopping Cart
PT100 RTD, 3 or 4 wire, handheld thermometer with 0.1 resolution and dual temperature display. Utilize the software through the USB connection as an accessory.
Added to Your Shopping Cart
OM-EL-USB Series data loggers include models for temperature, temperature/relative humidity, voltage, and current measurement. Long-life lithium battery. IP67 protection.
Added to Your Shopping Cart
The OM-CP-RHTEMP101A offers a 10 year battery life, a 1 second reading rate, multiple start/stop functions, high speed download capability, 500,000 reading storage capacity,
Added to Your Shopping Cart
The OM-70 Series of NOMAD portable temperature and humidity data loggers can be used for a wide range of monitoring and logging applications. Plug into USB for PDF report.
Added to Your Shopping Cart
The OM-CP-RTDTEMP101A offers a 10 year battery life, a 1 second reading rate, multiple start/stop functions, ±0.05°C accuracy, and a 1,340,000 reading storage capacity.
Added to Your Shopping Cart
The OM-CP-TC101A is a state-of-the-art low-cost battery powered thermocouple data logger. 1,000,000 reading storage capacity, Thermocouple Types: J, K, T, E, R, S, B, N
Added to Your Shopping Cart
OM-EL-USB-TC data logger measures and stores 32,510 temperature readings from either a Type J, K or T thermocouple featuring a miniature female thermocouple receptacle.
Added to Your Shopping Cart
NEMA-4X water and splash proof high accuracy thermocouple types: K, J, T, E, R, S, N datalogger. 0.1 resolution and datalogs up to 1,024 records and includes RS232 output.
Added to Your Shopping Cart
OM-21 data logger for cold chain applications to monitor the transportation of pharmaceuticals, food and other temperature sensitive products. Plug into USB for PDF report.
Added to Your Shopping Cart
Temperature data logger with FM approvals records up to 65.5K readings and features a rugged 316 SS design and compact size for hostile environments or remote locations.
Added to Your Shopping Cart
The OM-EL-GFX Series portable temperature/ humidity data loggers measure and store up to 252,928 readings. Features a high contrast graphic LCD display