Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Differential Pressure and Flow Gages

DigiMag® differential digital pressure gage, range 0-2" w.c.

$214.00

Item# DM-1105

In stock

Lead Time (If not in stock): 8 Days
DigiMag® differential digital pressure gage, range 0-2" w.c. DM-1105 DM-1105

DM-1105 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Accuracy value
Pressure Type
Additional Features
Power Source
Accuracy Class
Pressure Port Type
Pressure Port Size
Number Of Digits


  • Accuracy: ±1% FS including linearity
  • Battery Service Life: Battery life depending on the Display Update setting: 150 hours (typical) if Display Update = 1 second
  • Compensated Temperature Limits: 0 to 140°F (-18 to 60°C).
  • Current Consumption: 5 mA maximum.
  • Display: 4-digit LCD (Digits: 0.60"H x 0.33"W).
  • Display Update: Selectable for 1 second
  • Electrical Connections: Removable terminal block for 16 to 26 AWG.
  • Electrical Entry: Cable gland for 0.114 to 0.250" (2.9 to 6.4 mm) diameter cable.
  • Enclosure Rating: NEMA 4X (IP66).
  • Housing Materials: Glass filled plastic.
  • Long Term Stability: ±1% FS per year.
  • Power Requirements: 9V battery
  • Pressure Limits: Normal and bi-directional ranges 5 in w.c. and lower = 2 psi (13.7 kPa)
  • Process Connections: 1/8" (3 mm) ID tubing.
  • Selectable Engineering Units: in w.c.
  • Service: Air and non-combustible
  • Temperature Limits: 0 to 140°F (-18 to 60°C).
  • Thermal Effect: ±0.05% FS/°F typ.; ±0.10% FS/°F typ. for ranges 1" w.c. and below.
  • Wetted Materials: Consult factory.

The DigiMag® Series DM-1000 Digital Differential Pressure and Flow Gages monitor the pressure of air and compatible gases just as its famous analog predecessor the Magnehelic® Differential Pressure Gage. All models are factory calibrated to specific ranges. The 4-digit LCD can display readings in common English and metric units so conversions are not necessary. The simplified four button operation reduces set up time and simplifies calibration with its digital push button zero and span.
NIST CALIBRATION available in Product Configurator.
CAUTION: FOR USE ONLY WITH AIR OR COMPATIBLE GASES.

Product Applications

Filter monitoring
Air velocity or flow
Blower vacuum monitoring
Fan pressure indication
Duct, room or building pressures
Clean room positive pressure indication

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration