text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Roller Surface Thermocouple Probes

$42.16

Item# 88202K-RE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $42.16
10-24 $40.05
25-99 $37.94
100-499 $35.84
500-999 $33.73
1000+ $31.62

In stock

Lead Time (If not in stock): 3 weeks
Roller Surface Thermocouple Probes 88202K-RE 88202K-RE
  • Replacement Element for K Type
  • moving or rotating
  • surfaces of 22 to 60 inches in diameter
  • with 90 meters (300 ft.)
  • Max. surface temperature of 205°C (400°F)


Replacement Element for K Type, moving or rotating, surfaces of 22 to 60 inches in diameter, with 90 meters (300 ft.), Max. surface temperature of 205°C (400°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration