Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Self-Regulating 85°C Max Heating Cable 120-240 Vac

Self-Regulating Heating Cable/Low Temperature (Price Per Foot)

Item# SRL8-2CT

Self-Regulating Heating Cable/Low Temperature (Price Per Foot) SRL8-2CT SRL8-2CT
  • 5 & 10 W/ft
  • 120 and 240V options
  • 150°F (65°C) Maximum Maintenance Temperature
  • Energy Efficient

SRL8-2CT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power Density
Insulation Material
Minimum Purchase Length
Maximum Temperature Exposure
Wire Gauge


  • Maximum Operating Temperature 65°C (150°F)
  • Wire Gauge 16 AWG
  • Features Energy Efficient
This product is no longer available and has been replaced by SRL 10-2CT
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration