Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Self-Regulating 150°C Max Heating Cable 120-240 Vac

Self-Regulating Rapid-Trace Heating Cable/Medium Temperature (Price Per Foot)

Item# SRM/E3-1CT

Self-Regulating Rapid-Trace Heating Cable/Medium Temperature (Price Per Foot) SRM/E3-1CT SRM/E3-1CT
  • 5, 10, & 20 Watts/ft
  • 120 and 240V options
  • 150°C (302°F) Maximum Maintenance Temperature
  • Energy Efficient

SRM/E3-1CT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power Density
Approx. Cable Size
Minimum Purchase Length
Maximum Temperature Exposure
Wire Gauge
Insulation Material


  • Maximum Operating Temperature 150°C (302°F)
  • Wire Gauge 14 AWG
  • Wire Material Copper
  • Features Energy Efficient
This product is no longer available and has been replaced by SRM/E 5-1CT
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration