Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fuel Cell Interconnect Wire, Nextel Insulation

Fuel Cell Interconnect Wire, High Temperature Insulation

$483.23

Item# XT-NN-24-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $483.23
5-9 $459.07
10-24 $434.91
25-49 $410.75
50-99 $386.58
100+ $362.42

In stock

Lead Time (If not in stock): 4 weeks
Fuel Cell Interconnect Wire, High Temperature Insulation XT-NN-24-100 XT-NN-24-100
  • Fuel Cell Interconnect Wire
  • Short R D evaluation spool lengths
  • Long Bulk Production spool lengths
  • Nextel Ceramic Insulation Sleeving

XT-NN-24-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Cable Diameter
Conductor Insulation
Length
Wire Gauge
Stranded Wire or Solid
Maximum Operating Temperature


A major technical challenge with Solid Oxide Fuel Cells is the operating temperature which is typically in the 850 to 1100°C range (1562 to 2012°F). This high temperature also leads to large temperature gradients between different parts of the cell. Since a typical application requires a large number of cells wired in series and parallel, the temperature and gradient conditions demand fuel cell interconnect wiring and insulation with very special properties.

To address the stringent requirements for these Solid Oxide Fuel Cell interconnects, Omega offers OMEGA™ XT or XC High Temperature nickel based conductor wire with Nextel ceramic or Silica Yarn Fiber Insulation. This combination delivers reliable performance when exposed to the wide temperature gradients and high operational temperatures. The wire easily survives constant exposure to the oxidizing and reducing conditions found in these cells. XTW-XT wire is a nickel based electrical conductor that can withstand temperature up to 1200 degrees Celsius. The XTW wrapped and braided insulation design is capable of passing a 3000 Volt High Pot test. The result is performance in extreme heat with superior test results for applications tested in that voltage range.

Click open the Specs page for addtional details on Omega N wire configurations and Nextel ceramic insulation designs. Omegaclad XL Thermocouple temperature probes with proven long term stability and low drift are also available from stock.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration