Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heater Wire, Low Outgassing Fiberglass over Mica Insulation

10 AWG, 50 ft, Treated glass overbraid

$420.22

Item# HTMG-1CU-310S/C-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $420.22
10-24 $399.21
25-49 $390.80
50-99 $374.00
100-199 $365.59
200+ $357.19

In stock

Lead Time (If not in stock): 6 weeks
10 AWG, 50 ft, Treated glass overbraid HTMG-1CU-310S/C-50 HTMG-1CU-310S/C-50
  • 842°F (450°C) Temperature Rating
  • CSA Certified (NRTL) and UL Listed
  • Single Stranded 27% Nickel Coated Copper Conductor
  • Mica Tape Insulation with Treated Glass Overbraid

HTMG-1CU-310S/C-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Volts
Stranded Wire or Solid
Cable Diameter
Length
Maximum Operating Temperature
Sheath Material
Conductor Insulation
Wire Color


HTMG high-temperature lead wires are designed for appliances and industrial heating products – such as commercial food service equipment, heaters, heat treating furnaces, kilns, heater elements and other applications up to 842°F (450°C).

loading all models
loading all reviews
Rated 5 out of 5 by from Well, it's pretty obvious what to say here This is exactly what we required and were unable to source locally. We found this on tinterweb, paid and it turned up a week or two later (well within the estimated time of delivery). Suspect it came from America via Omega® as it was sold by the foot not the metre. Would not hesitate to return for more of the same should the need arise.
Date published: 2016-08-31
Rated 4 out of 5 by from Hi Temp. wire This type of wire works well at high temperatures such as 500 deg.F
Date published: 2023-10-05
Rated 5 out of 5 by from Great Product and Great Customer Service Exactly as ordered always a good experience dealing with Omega
Date published: 2022-01-24
Rated 5 out of 5 by from Good wire Works well for my needs. Seems to be of great construction.I will definitively be buying this again. Arrived quickly.
Date published: 2017-03-21
Rated 5 out of 5 by from Hi Temp Wire Needed to repair hi-temp oven. Couldn't find this stuff anywhere by the foot except for Omega. Easy to order. Fast efficient delivery.
Date published: 2016-12-09
Rated 5 out of 5 by from quality product High temp wire used in science experiment...performed better then expected
Date published: 2016-10-08
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_HTMG-1CU-310S-C-50, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
loading all QA

What is the UL file number for this product?

Asked by: Pari
Thank you for your inquiry. Please send your request to temp@omega.com
Answered by: Application Engineer JB
Date published: 2020-05-01
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HTMG-1CU-310S-C-50, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration