Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heater Wire, Low Outgassing Fiberglass over PFA Insulation

22 AWG, 25 ft, PFA Treated Glass Overbraid

Item# HTTG-1CU-622S-25

22 AWG, 25 ft, PFA Treated Glass Overbraid HTTG-1CU-622S-25 HTTG-1CU-622S-25

This item has been discontinued. Please refer to part number HTTG-1CU-620S-25.

  • 482°F (250°C) Temperature Rating
  • UL CSA Certified*
  • Single Stranded 7% Nickel-Plated Copper Conductor
  • PFA Tape Glass Insulation with PFA Treated Glass Overbraid

HTTG-1CU-622S-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Volts
Stranded Wire or Solid
Cable Diameter
Length
Maximum Operating Temperature
Sheath Material
Conductor Insulation
Wire Color


HTTG high-temperature lead wires are ideal for appliances, consumer and commercial heating and cooling equipment, ovens, kilns, band, strip and cartridge heaters, and similar applications up to 250°C.

HTTG has excellent stripping and cutting capabilities, making it ideal for high-volume manufacturing and assembly. The tough treated glass braid and servings permit the product to withstand repeated flexing and severe mechanical abuse. HTTG is moisture resistant, chemically inert and manufactured of heat-stable materials.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration