Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Hook-up Wire, TFE Insulation, 600V

Hook Up Wire with PTFE Insulation

Item# HW5855-4-1000

Hook Up Wire with PTFE Insulation HW5855-4-1000 HW5855-4-1000
  • Resistance to Most Chemicals
  • Temperature Use Up to 200°C (392°F) (UL: 105°C)
  • -60 to 200°C (-76 to 392°F) (UL: 105°C) Operating Temperature
  • 600 Volt (UL: Voltage Not Specified) Voltage Rating



The HW5800 Series Hook-Up Wire is a 600 Volt rated single conductor wire with MIL-W-16878E (Type ET) rating, and is ROHS compliant. It is silver plated copper to minimize oxidation and is available as solid or stranded in multiple colors. This PTFE insulated wire can be used in military harnessing, medical electronics, power lead supply and appliance wire applications, where point to point wiring is required.

Omega has hundreds of different types of Hook-Up Wire in assorted gauges and colors, solid or stranded conductors, 100 and 1000 foot spools, many for immediate delivery.

MIL-W-16878E (TYPE E), 200°C (392°F)/600V UL 1213, 105°C (221°F)/VOLTAGE NOT SPECIFIED ROHS COMPLIANT
MODEL NO.AWG NO. WIRE TYPEINSULATION
THICKNESS mm (in)
NOMINAL
OD mm (in)
HW5851-(*)-(**) 30 7/38 0.25 (0.010) 0.81 (0.032)
HW5852-(*)-(**) 28 7/36 0.25 (0.010) 0.91 (0.036)
HW5853-(*)-(**) 26 7/34 0.25 (0.010) 1.02 (0.040)
HW5854-(*)-(**) 24 19/36 0.25 (0.010) 1.09 (0.043)
HW5854/7-(*)-(**) 24 7/32 0.25 (0.010) 1.12 (0.044)
HW5855-(*)-(**) 22 19/34 0.25 (0.010) 1.30 (0.051)
HW5855/7-(*)-(**) 22 7/30 0.25 (0.010) 1.40 (0.055)
HW5856-(*)-(**) 20 19/32 0.25 (0.010) 1.50 (0.059)
HW5856/7-(*)-(**) 20 7/28 0.25 (0.010) 1.47 (0.058)
HW5857-(*)-(**) 18 19/30 0.25 (0.010) 1.78 (0.070)
HW5858-(*)-(**) 16 19/29 0.25 (0.010) 1.96 (0.077)
HW2853/1-(*)-(**) 26 Solid 0.25 (0.010) 0.91 (0.036)
HW2854/1-(*)-(**) 24 Solid 0.25 (0.010) 1.02 (0.040)
HW2855/1-(*)-(**) 22 Solid 0.25 (0.010) 1.14 (0.045)
* Specify color by entering color code from the chart.
** Specify Length "-100" or "-1000".
Color Chart
1White 2Black 3Red 4Green 5Yellow 6Blue 7Brown 8Orange 9Gray 10Violet
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration