text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Hook-up Wire, TFE Insulation, 600V

Hook Up Wire with PTFE Insulation

Item# HW5857-1-100

Hook Up Wire with PTFE Insulation HW5857-1-100 HW5857-1-100
  • Resistance to Most Chemicals
  • Temperature Use Up to 200°C (392°F) (UL: 105°C)
  • -60 to 200°C (-76 to 392°F) (UL: 105°C) Operating Temperature
  • 600 Volt (UL: Voltage Not Specified) Voltage Rating
  • Stranded or Solid Silver-Plated Copper Conductor
  • Color-Coded, Extruded TFE Insulation
  • UL AWM Style 1213
  • MIL-W-16878E Type E
  • ROHS Compliant
  • Applications
    • Military Harnessing
    • Medical Electronics
    • Power Supply Lead Wire
    • Appliance Wiring

HW5857-1-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Stranded Wire or Solid
Cable Diameter
Length
Wire Color
Volts
Maximum Operating Temperature
Conductor Insulation



The HW5800 Series Hook-Up Wire is a 600 Volt rated single conductor wire with MIL-W-16878E (Type ET) rating, and is ROHS compliant. It is silver plated copper to minimize oxidation and is available as solid or stranded in multiple colors. This PTFE insulated wire can be used in military harnessing, medical electronics, power lead supply and appliance wire applications, where point to point wiring is required.

Omega has hundreds of different types of Hook-Up Wire in assorted gauges and colors, solid or stranded conductors, 100 and 1000 foot spools, many for immediate delivery.

MIL-W-16878E (TYPE E), 200°C (392°F)/600V UL 1213, 105°C (221°F)/VOLTAGE NOT SPECIFIED ROHS COMPLIANT
MODEL NO.AWG NO. WIRE TYPEINSULATION
THICKNESS mm (in)
NOMINAL
OD mm (in)
HW5851-(*)-(**) 30 7/38 0.25 (0.010) 0.81 (0.032)
HW5852-(*)-(**) 28 7/36 0.25 (0.010) 0.91 (0.036)
HW5853-(*)-(**) 26 7/34 0.25 (0.010) 1.02 (0.040)
HW5854-(*)-(**) 24 19/36 0.25 (0.010) 1.09 (0.043)
HW5854/7-(*)-(**) 24 7/32 0.25 (0.010) 1.12 (0.044)
HW5855-(*)-(**) 22 19/34 0.25 (0.010) 1.30 (0.051)
HW5855/7-(*)-(**) 22 7/30 0.25 (0.010) 1.40 (0.055)
HW5856-(*)-(**) 20 19/32 0.25 (0.010) 1.50 (0.059)
HW5856/7-(*)-(**) 20 7/28 0.25 (0.010) 1.47 (0.058)
HW5857-(*)-(**) 18 19/30 0.25 (0.010) 1.78 (0.070)
HW5858-(*)-(**) 16 19/29 0.25 (0.010) 1.96 (0.077)
HW2853/1-(*)-(**) 26 Solid 0.25 (0.010) 0.91 (0.036)
HW2854/1-(*)-(**) 24 Solid 0.25 (0.010) 1.02 (0.040)
HW2855/1-(*)-(**) 22 Solid 0.25 (0.010) 1.14 (0.045)
* Specify color by entering color code from the chart.
** Specify Length "-100" or "-1000".
Color Chart
1White 2Black 3Red 4Green 5Yellow 6Blue 7Brown 8Orange 9Gray 10Violet
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration