Call us at 1-888-826-6342
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
MODEL NO. | AWG NO. | WIRE TYPE | INSULATION THICKNESS mm (in) | NOMINAL OD mm (in) |
MIL-W16878E TYPE B: 105°C (221°F), 600V CSA AWM I A/B FT1: 105°C (221°F), 150V UL 1429: 80°C (176°F), 150V | ||||
HW7053-(*)-(**) | 26 | 7/34 | 0.25 (0.010) | 1.02 (0.040) |
HW7054-(*)-(**) | 24 | 7/32 | 0.25 (0.010) | 1.14 (0.045) |
HW7054/19-(*)-(**) | 24 | 19/36 | 0.25 (0.010) | 1.14 (0.045) |
HW7055-(*)-(**) | 22 | 7/30 | 0.25 (0.010) | 1.30 (0.051) |
HW7055/19-(*)-(**) | 22 | 19/34 | 0.25 (0.010) | 1.32 (0.052) |
HW7056-(*)-(**) | 20 | 7/28 | 0.25 (0.010) | 1.50 (0.059) |
HW7056/19-(*)-(**) | 20 | 19/32 | 0.25 (0.010) | 1.52 (0.060) |
HW7057-(*)-(**) | 18 | 7/26 | 0.25 (0.010) | 1.78 (0.070) |
HW7057/19-(*)-(**) | 18 | 19/30 | 0.25 (0.010) | 1.78 (0.070) |
HW7058/19(*)-(**) | 16 | 19/29 | 0.25 (0.010) | 1.98 (0.078) |
MIL-W-16878E TYPE C: 105°C (221°F), 1000V UL 1430, CSA REW XLPVC: 105°C (221°F), 300V | ||||
HW7130-(*)-(**) | 24 | 7/32 | 0.41 (0.016) | 1.42 (0.056) |
HW7131-(*)-(**) | 22 | 7/30 | 0.41 (0.016) | 1.57 (0.062) |
HW7132-(*)-(**) | 20 | 7/28 | 0.41 (0.016) | 1.78 (0.070) |
HW7133-(*)-(**) | 18 | 7/26 | 0.41 (0.016) | 2.08 (0.082) |
HW7134-(*)-(**) | 16 | 19/29 | 0.41 (0.016) | 2.34 (0.092) |
COLOR CHART | |||
1 | White | 7 | Brown |
2 | Black | 8 | Orange |
3 | Red | 9 | Gray |
4 | Green | 10 | Violet |
5 | Yellow | ||
6 | Blue |