Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Selector Switches 2-Way, 3 or 4-Way Heavy-Duty/Oil Tight Switches

Selector Switches 2-Way, 3-Way & 4-Way Heavy-Duty/Oil Tight Switches

$71.04

Item# OMPBD7M-HB32PX01

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $71.04
5-9 $69.62
10-24 $68.20
25-49 $65.36
50-99 $64.65
100+ $63.94

In stock

Lead Time (If not in stock): 2 weeks
Selector Switches 2-Way, 3-Way & 4-Way Heavy-Duty/Oil Tight Switches OMPBD7M-HB32PX01 OMPBD7M-HB32PX01
  • Heavy-Duty/Oil Tight Pushbuttons
  • Quick Installation with Tool-Less Mounting Latch
  • Plastic Operators: NEMA 4/4X/13 and IP65/66 Rated
  • Metal Operators: NEMA 4/13 and IP65/66 Rated

OMPBD7M-HB32PX01 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pushbutton Style
Switch Type
Contact Blocks
Switch Operation
Pushbutton Material
Features


Omega's rugged OMPBD7 selector switches offer maximum flexibility and a wide choice for all applications. This 22 mm selector switch is aesthetically appealing and modularly designed to make assembly. The OMPBD7 Selector Switch operators are available in two different body styles to meet every application need. Both operators exhibit a new lower profile stylish appearance while maintaining the rugged performance necessary for demanding environments.

Quick, Easy Installation


What is a Tool-Less Mounting Latch
Quick, reliable and strong, it’s the best pilot device mounting latch available in the industry. Once the push button operator is installed in the panel, the Tool-Less latch pushes onto the back of the operator with a "click". Now you can snap on up to 6 contact blocks, with no tools.

How does Monentary vs Maintained apply to Selector Switches?
2-Way and 3-Way selector switches come in multiple configurations, fixed positions or spring right return, spring left return or both. When you select a position and the switch remains in that position then the switch is considered maintained in all positions. With a spring right return or spring left return selector switch, the return position would be a maintained condition where the spring position would be a momentary position and the change in the contacts would only apply while the knob is held in position

What are the Environemental Ratings?
Front elements, including push buttons, mushroom operators and selector switches, are IP 66 protection against submersion, oil and dirt, making them reliable in the toughest industrial environments. OMPBD7P is a plastic operator with a captive black plastic front bezel. Constructed of high-grade thermoplastics the OMPBD7P is the corrosion resistant solution for harsh environments and is rated NEMA Type 4/4X/13 & IP65/66 for use in wash down locations. For super tough applications, the OMPBD7M has a die-cast zinc housing and mounting ring for rugged durability. Both are finished with corrosion resistant chrome plating. The OMPBD7M also features a captive shiny metal bezel for a polished appearance. Metal operators are NEMA Type 4/13 & IP65/66 rated.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I need a 3 position key switch with the key being removable in all three positions.

Asked by: Sparkatola
Thank you for your inquiry. Please email your question to automation@omega.com and we will review and advise.
Answered by: Application Engineer JB
Date published: 2020-04-28
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OMPBD7M-HB32PX01, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
Mounting Ring Wrench
$18.61
0 In Stock
Legend Plate Off-On
$14.86
4 In Stock
Legend Plate Reverse-Forward
$14.86
0 In Stock
Legend Plate Start-Stop
$14.86
0 In Stock
Legend Plate Hand-Auto
$14.86
0 In Stock
Legend Plate Man-Auto
$14.86
12 In Stock
Legend Plate Jog-Run
$14.86
0 In Stock
Legend Plate Open-Close
$14.86
20 In Stock
Legend Plate Up-Down
$14.86
0 In Stock
Legend Plate Forward-Off-Reverse
$14.86
0 In Stock
Legend Plate Hand-O-Auto
$14.86
44 In Stock
Accessories
22.5mm hole plug
$13.45
0 In Stock
en-US
en
Save Configuration