Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Level Track Mounting Systems

$232.94

Item# LVM-14

In stock

Lead Time (If not in stock): 8 weeks
Level Track Mounting Systems LVM-14 LVM-14
  • Adjustable In-Tank Mounting System
  • Mounts Up to Four Sensors (sold separately)
  • Mixer Compatible With Rotational Velocities of Up to 1.5 fps
  • Optional Side Mount Bracket Conveniently Mounts the Track to Tank Wall

LVM-14 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Dimension
Connection Size
Bracket Material


OMEGA’s level track system is an in-tank (unpressurized tanks only) mounting system that enables the user to install and adjust up to four OMEGA™ sensors (sold separately) to any depth along the entire length of the track. The track is made entirely of polypropylene and is available in 0.6, 1.2 or 1.8 m (2, 4, 6, 8 or 10') lengths. Lengths of up to 10 ft. can be special ordered. Select the level track system for mixing applications with radial velocities up to 1.5 fps (feet per second). The track mounts vertically through the top of the tank with a standard 2 NPT tank adaptor. Each track kit includes a 2 NPT fitting assembly, a two, four or six foot track section, and one sensor car. Additional sensor cars can be purchased separately. The enclosure on top of the track that is shown in the photo is also purchased separately (LVCN-11 or LVCV-12).

SPECIFICATIONS
Track Length: Available in 0.6, 1.2 or 1.8 m (2, 4, 6, 8 and 10 ft.)
Wetted Material: 20% glass filled Polypropylene (PP)
Mounting Threads: 2 NPT tank adapter or side mount bracket
Max. Temp. Rating: 90°C (194°F)
Sensor Car Adjustment: Along the entire length of track
Mounting Orientation: Vertical
Radial Velocities: Up to 1.5 fps
Dimensions: 2.54 cm (1") square by lengths of 0.6, 1.2 or 1.8 m (2, 4, 6, 8 and 10 ft.)
Side Mount Bracket: 15 x 8.1 x 5 cm (6 x 3.2 x 2")
Side Mount Bracket Mounting Method: Bolted or welded to side wall of tank
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Level Track Mounting Systems
$51.34
2 In Stock
Side Mount Bracket
$60.50
4 In Stock
Ultrasonic Level Sensors
$424.38
0 In Stock
Vertical Buoyancy Level Switch Sensors
$168.30
16 In Stock

More Related Items

Related Categories

en-US
en
Save Configuration