text.skipToContent text.skipToNavigation

Wiring Duct for Routing and Organizing Wire in Control Panels

$35.94

Item# WD-B40X40S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $35.94
5-9 $35.22
10-24 $34.50
25-49 $33.06
50-99 $32.71
100+ $32.35

In stock

Lead Time ( If not in Stock): 4 weeks

Wiring Duct for Routing and Organizing Wire in Control Panels WD-B40X40S WD-B40X40S
  • Excellent Lid Retention to Combat Vibration
  • Design Aids in Cable Retention During Installation
  • Made of Self Extinguishing PVC-UL 94 V-O Rating
  • Cover Included in Price
  • Meets DIN Standard 43659

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Dimension
Features


Product Specs

Typical applications of wire duct used in electrical control cabinet (above) and to contain power and networking cables in one of Omega’s training centers.
WD Series wiring duct is the premium wire management product for routing and organizing wiring in control panels. Wire duct is one of the cable management products developed specifically for use within cabinets and control panels. These wiring ducts come in a variety of sizes and colors to meet the specific needs of the largest integrated turnkey systems, to the small control panel projects.

SPECIFICATIONS
External Dimensions including lid:
Length: 2 m (6.6')
Width: 25= 29mm (1.14"); 40= 41mm (1.61"); 60= 54mm (2.13")
Height: 40= 41mm (1.61"); 60= 54mm (2.13"); 80= 79mm (3.11")
Service Temperature: -15 to 60°C (-5 to 140°F)
Standard Slot: Grey, White, Black or Blue
Width: 8 mm (0.31")
Pitch: 20 mm (0.79")
Thin Slot: Grey, White, or Black
Width: 4 mm (0.16")
Pitch: 10 mm (0.39")
Colors: Grey, White, Blue or Black is available in single pieces.
For colors please call to place you order.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration