Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Profile DIN Rail Power Supplies for industrial devices

$119.07

Item# LP-PS-4505

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $119.07
5-9 $116.69
10-24 $114.31
25-49 $109.54
50-99 $108.35
100+ $107.16

In stock

Lead Time (If not in stock): 4 weeks
Low Profile DIN Rail Power Supplies for industrial devices LP-PS-4505 LP-PS-4505
  • 15 to 100 Watts for 5, 12 & 24 VDC
  • Universal AC Inputs/Full Range
  • Fits in 4' Deep Enclosures
  • Isolation Class 2

LP-PS-4505 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Current Rating
Supply Voltage


The LP-PS Series of power supplies provides a reliable DC power source for any industrial control system. These economical and reliable power supplies for industrial devices are designed to take minimal depth in your electrical control cabinet. The LP-PS Series power supplies offer short-circuit, over-load and over-voltage protection. These high quality power supplies have passed a 100% full load burn-in test, and are UL listed, CE marked and are class 2 compliant.

SPECIFICATIONS
Working Temperature: -20 to 50°C (-4 to 122°F)
Working Humidity: 20 to 90% RH non-condensing
Dimensions: 96 H x 56 mm D (3.66 x 2.22") for width see "To Order" table
Output Voltage: 24 Vdc
Voltage Tolerance: ±1%
Line and Load Regulation: ±1%
Input Voltage: 85 to 264 Vac, 47 to 63 Hz, 120 to 370 Vdc
AC Current:
LP-PS-1524 and LP-PS-3024: 0.88A/115 Vac, 0.48A/230 Vac
LP-PS-4524: 1.5A/115 Vac, 0.75A/230 Vac
LP-PS-6024: 1.2A/115 Vac, 0.80A/230 Vac
LP-PS-10024: 3A/115 Vac, 1.6A/230 Vac
Inrush Current:
LP-PS-1524: Cold start 35A/115 Vac, 65A/230 Vac
LP-PS-3024: Cold start 15A/115 Vac, 30A/230 Vac
LP-PS-4524: Cold start 30A/115 Vac, 60A/230 Vac
LP-PS-6024: Cold start 18A/115 Vac, 36A/230 Vac
LP-PS-10024: Cold start 30A/115 Vac, 45A/230 Vac

OUTPUT
Ripple and Noise:
LP-PS-1524, LP-PS-3024,
LP-PS-6024 and LP-PS-10024: 150 mVp-p
LP-PS-4524: 480 mVp-p
Voltage Range:
LP-PS-1524, LP-PS-3024,
LP-PS-4524 and LP-PS-6024: 21.6 to 26.4V
LP-PS-100724: 24 to 29V
Protection Overload:
LP-PS-1524, LP-PS-3024,
LP-PS-4524 and LP-PS-6024: 105 to 160%, 27.6 to 32.4V
LP-PS-10024: 105 to 135%, 30 to 35V
Efficiency: 80 to 89%
Safety Standards: EN60950-1, LP-PS-4524 UL508
Withstand Voltage (I/P-O/P): 3k Vac
Insulation Resistance: I/P-O/P, 100 m Ω/500 Vdc EMI compliance to EN55011, EN55022 (CISPR22), Class B
Harmonic Current: Compliance to EN61000-3-2,-3
EMS Immunity 10 and 20 W Models: Compliance to EN61000-4-2, 3, 4, 5, 6, 8, 11, EN50204, EN55024, EN61000-6-1, EN61204-3, light industry level, criteria A
EMS Immunity 40, 60 and 100 W Models: Compliance to EN61000-4-2, 3, 4, 5, 6, 8, 11, EN50204, EN55024, EN61000-6-2, EN61204-3, heavy industry level, criteria A
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration