text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Enclosure Hole Plugs for Fiberglass & Steel Electrical Enclosures

$32.14

Item# AMHS250

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $32.14
5-9 $30.53
10-24 $29.89
25-49 $28.60
50-99 $27.96
100+ $27.32

In stock

Lead Time (If not in stock): 37 weeks
Enclosure Hole Plugs for Fiberglass & Steel Electrical Enclosures AMHS250 AMHS250
  • Fast and Easy Assembly - No Tools Required
  • Capable of Sealing Hole Sizes from ½ to 4 ¾"
  • Self Centering, Anti-Rotational Design
  • Designed for Use with Wall Thicknesses from 16 Gauge Through 1⁄4"
  • Low Profile Interior Nut and Exterior Plug
  • Available in Light Grey (RAL 7035) and Dark Grey (ANSI 61)

AMHS250 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Trade Size Ref.
Diameter
Color
Features


The AMHS Series hole plugs are designed to be used in plugging existing unwanted holes in electrical enclosures and come in standard hole sizes for pilot lights, push buttons and conduit fittings. They are available in light grey, RAL 7035, for use in fiberglass enclosures and dark grey, ANSI 61, for metal enclosures. Designed for simple installation in large enclosures can be done by one person.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration