Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Polycarbonate Electrical Enclosures with Solid or Clear Covers

$95.18

Item# AMP664F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $95.18
5-9 $90.42
10-24 $88.52
25-49 $84.71
50-99 $82.81
100+ $80.90

In stock

Lead Time (If not in stock): 20 weeks
Polycarbonate Electrical Enclosures with Solid or Clear Covers AMP664F AMP664F
  • Suited for Higher Temperatures or Corrosive Environments
  • Protect Controls and Components Indoor or Outdoors
  • Flammability Rating V-0 per UL 94
  • UV Stabilized for Outdoor Use

AMP664F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Enclosure Color
Works With
Cover


AMP Series non-metallic polycarbonate enclosures are designed to insulate and protect electrical controls and components in both indoor and outdoor applications and are especially well suited for higher temperatures and corrosive environments. These NEMA 4X and IP66 plastic junction boxes feature raised covers with a variety of screw or latching options that allow you to provide the level of security or ease of access needed for each application. Hinged models are constructed with a stainless steel hinge pin and padlocking latches are available in stainless steel or non-corrosive plastic snap latches. The AMP Series enclosures are well suitable for mild acid conditions such as aluminum chloride, boric acid, calcium chloride, sea water, sodium nitrate and zinc chloride. AMP Series plastic enclosures are available with the added feature of a raised cover. The cover adds an additional 22 mm (0.88') of depth to accommodate meters and controllers, switches and other devices, and can be used with the optional front panel for maximum configuration within a single enclosure.

Optional Panels
'AMP-PLA' panels are 2.54 mm (.100') thick aluminum rear mount sub-panels
'SCE' panels are 1.98mm (0.078') thick, white powder coated, carbon steel for rear mounting
'OM-HFPP' panels are 2.28 mm (0.090') thick aluminum front panels that can be mounted in the front of the box and are adjustable to 38 mm (1.5') deep into the box.
Specifications
Temperature Rating: -35 to 107°C (-31 to 225°F)
UV Rating: f1 per UL 746C
Internal Mounting: #10-32 threaded brass inserts for sub-panel, plastic bosses for DIN rail for #10 sheet metal screws
Standards: UL50, UL50E, UL508A and UL706C
    UL Types: 1, 2, 3, 4, 4x, 12 and 13
    CSA-C22: No. 14
    CAN/CSA-C22: No.94
    CSA Types: 1, 2, 3, 3R, 4 4X, 12 and 13
    NEMA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13
    IEC 60529: Type IP66
Construction
Materials: Injection molded polycarbonate thermoplastic
Hinge: Molded hinge with 304 stainless steel pin
Color: Light gray – RAL#7035
Cover Seal: Closed cell neoprene, in continuous tongue and grove channel
loading all models
loading all reviews
Rated 5 out of 5 by from Best Price and well made I bought 4 boxes with hinged doors. The latches are great they hold the door tightly shut. Nice threaded brass nuts embedded in the corners for a back plate, i used them for my ground (Earth) connections. Just wish they made a 14 X 20.
Date published: 2016-09-09
Rated 5 out of 5 by from Excellant Box Great for beach conditions to house electrical components vs. steel boxes
Date published: 2016-05-08
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_AMP664F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration