text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Liquid Tight Cord Grips and Strain Reliefs

$6.95

Item# CG-5306032

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $6.95
5-9 $6.60
10-24 $6.46
25-49 $6.19
50-99 $6.05
100+ $5.91

In stock

Lead Time (If not in stock): 4 weeks
Liquid Tight Cord Grips and Strain Reliefs CG-5306032 CG-5306032
  • Available in Metric and NPT Threads
  • Polyamide 6 Body with Neoprene® Seal
  • Maximum Strain Relief throughout Clamping Range
  • Gas and Water Tight
  • Temperature Range -25 to 100°C (-13 to 212°F)
  • IP68 Rating on Metric Models without Seal Rings

CG-5306032 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Color
Works With
Features
Enclosure Material





Liquid tight cable glands and cord grips are available in grey or black and come in metric or NPT threads. They are used to protect wiring as it enters electrical enclosures or cabinets. They can be used with threaded entrys or with through holes. The metric sizes are IP 68 rated without sealing washers and are typically used for through hole applications. The NPT sizes do require sealing washers. Select the thread size and clamping range for your application. Lock nuts are sold separately.
Note: please see spec sheet for dimensions of individual units
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration