Accessories
Steel Sub-panel for 6 x 6" enclosure
Accessories for 10x8 Enclosure
Steel sub-panel for 10x8 enclosure
Pole mount kit for 8" wide fiberglass enclosures
Fiberglass sub-panel for 10x8 enclosure
Pre-cut DIN rail for 8" wide enclosure, actual width 6.75"
Accessories for 6x6 Enclosure
Fiberglass sub-panel for 6x6 enclosure
Aluminum front-panel for 6 x6" for raised cover enclosure
Pre-cut DIN rail for 6" wide enclosure, actual width 4.75"
Accessories for 8x6 Enclosure
Steel sub-panel for 8x6 enclosure
Aluminum front-panel for 8 x 6" for raised cover enclosure
Non-Metalic Fiberglass Electrical Enclosure, 10 H x 8 W x 4"D
Pole mount kit for 6" wide fiberglass enclosures
Lift off flat cover with screw closure
Hinged flat cover with screw closure
Lift off raised cover with screw closure
Hinged raised cover with screw closure
Lift off flat cover with screw closure & viewing window
Hinged flat cover with screw closure & viewing window
Lift off raised cover with screw closure & viewing window
Hinged raised cover with screw closure & viewing window
Twist latch flat cover & viewing window
Snap latch flat cover & viewing window
Snap latch raised cover & viewing window
Twist latch raised cover & viewing window
Fiberglass sub-panel for 8x6 enclosure
Lift off flat cover with screw closure
Lift off raised cover with screw closure
Hinged flat cover with screw closure
Hinged raised cover with screw closure
Lift off flat cover with screw closure & viewing window
Hinged flat cover with screw closure & viewing window
Lift off raised cover with screw closure & viewing window
Hinged raised cover with screw closure & viewing window
Snap latch flat cover & viewing window
Twist latch flat cover & viewing window
Snap latch raised cover & viewing window
Twist latch raised cover & viewing window
Non-Metalic Fiberglass Electrical Enclosure, 10 H x 8 W x 6"D
Lift off flat cover with screw closure
Lift off raised cover with screw closure
Hinged flat cover with screw closure
Hinged raised cover with screw closure
Hinged raised cover with screw closure