Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA Type 1 Electrical Enclosures with Knockouts, 18x16 to 36x24

NEMA Type 1 Electrical Enclosures with Knockouts, sized from 18x16 to 36x24

$282.09

Item# SCE-18N1606NK-O

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $282.09
5-9 $267.99
10-24 $262.34
25-49 $251.06
50-99 $245.42
100+ $239.78

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 1 Electrical Enclosures with Knockouts, sized from 18x16 to 36x24 SCE-18N1606NK-O SCE-18N1606NK-O
  • 0.063 and 0.075' Carbon Steel Depending On Its Size
  • Spot Weld Construction
  • Knockouts Provided in The Top, Bottom, Right and Left Side of Enclosure
  • Standoffs Provided For Mounting Optional Panels

SCE-18N1606NK-O Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Color
Enclosure Material
Closure Type
Works With


Application
Designed to house electrical controls, instruments and components in areas that do not require oil, water and dust tight protection.

Finish
Optional precaution blue texture, safety orange or taupe tan textured power coat finish inside and out over phosphatized surface. Panels are powder coated to match the enclosure.

Industry Standards
NEMA Type 1
UL Listed Type 1
CSA Type 1
IEC 60529 IP 30
loading all models
loading all reviews
Rated 5 out of 5 by from CNC Control Box This enclosure was purchased for the build of an CNC router. Even though it had a small dink in the upper left hand side of the corner of the door on shipping there is nothing wrong with this box. I will be purchasing from Omega in the future for my other builds I have coming up.
Date published: 2016-09-04
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SCE-18N1606NK-O, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Mounting Straps for NEMA Type 1 Enclosures
Mounting Straps for 16" W Enclosure
$63.23
0 In Stock
Mounting Straps for 20" W Enclosure
$67.78
0 In Stock
Mounting Straps for 24" W Enclosure
$75.58
0 In Stock
Pre-cut 35x7.5 mm DIN Rail - Lengths are Cut to Match Width of Sub-panels
Pre-cut DIN rail for 20" wide enclosure, actual width 16.75"
$12.74
4 In Stock
Pre-cut DIN rail for 20" wide enclosure, actual width 16.75"
$11.79
21 In Stock
Pre-cut DIN rail for 24" wide enclosure, actual width 20.75"
$12.74
3 In Stock
en-US
en
Save Configuration