Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Outdoor Electrical Enclosures with Rain Hood and Ventilation Fan

$3,628.07

Item# SCE-53VR3616

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $3,628.07
5-9 $3,446.67
10-24 $3,374.11
25-49 $3,228.98
50-99 $3,156.42
100+ $3,083.86

In stock

Lead Time (If not in stock): 2 weeks
Outdoor Electrical Enclosures with Rain Hood and Ventilation Fan SCE-53VR3616 SCE-53VR3616
  • 0.075 Thick Galvannealed Steel
  • Black Quarter-Turn Latches and Pad Lockable Wing Knob
  • Doors Open 180°
  • Concealed Hinges

SCE-53VR3616 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Enclosure Color
Works With


The SCE-3RV outdoor enclosure series is designed to house electrical controls, drives, instruments and components which require weatherproof protection and cooling. These electrical enclosures have built-in venting and one or two 115 Vac fans to provide cooling. These outdoor enclosures meet IS7 Industry Standards to provide a degree of protection for the equipment inside the enclosure against ingress of solid foreign objects (falling dirt); and provide a degree of protection with respect to the harmful effects on the equipment due to the ingress of water (rain, sleet, snow).

SPECIFICATIONS
Fan: 115 Vac, 60/50 Hz, 0.26 A with finger guard
Industry Standards IS7: NEMA Type 3R, UL Listed Type 3R, CSA Type 3R, IEC 60529 IP32
Finish: White powder coating inside and out; optional panels are powder coated white.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Enclosure Door Latch Handles, Knobs and Key Latches
$103.82
1 In Stock
Black Keylocking Wing Knob Latch - for 1/4 Turn Inserts
$97.95
0 In Stock
Mounting Accessories
Mounting straps (2 per kit) for 24" wide 3R vented enclosures
$115.27
0 In Stock
Mounting straps (2 per kit) for 36" wide 3R vented enclosures
$143.92
0 In Stock
Replacement filter for 24" wide models, 2 required
$63.48
0 In Stock
Replacement filter for 36" wide models, 2 required
$71.72
4 In Stock

Related Categories

en-US
en
Save Configuration