text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

NEMA 4 Single Door Outdoor Electrical Enclosures & Cabinets.

NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36

$628.21

Item# SCE-20EL1612LP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $628.21
5-9 $596.80
10-24 $584.24
25-49 $559.11
50-99 $546.54
100+ $533.98

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36 SCE-20EL1612LP SCE-20EL1612LP
  • 0.075" Carbon Steel
  • Seams Continuously Welded and Ground Smooth
  • Flange Trough Collar Around All Sides of Door Opening
  • Oil-Resistant Gasket
  • Collar Studs Provided for Mounting Optional Panels
  • Concealed Hinge
  • Removable and Interchangeable Doors
  • Black Quarter Turn Latches
  • Latches Are Opened or Closed with a Screwdriver
  • Mounting Holes in Back of Enclosure
  • Mounting Hardware, Sealing Washer and Hole Plug Included
  • Removable Print Pocket
  • Ground Studs on Door and Body
  • Optional Tamper-Resistant Inserts Are Available
  • Optional Mounting Feet Available
  • Door Hardware Available

SCE-20EL1612LP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Closure Type
Works With
Features
Enclosure Material
Enclosure Color


If your application requires Flush Wall Mounting, see our flush mount kits in the accessories table, one kit required for the width dimension and one for the height.

Application
The SCE-4EL series electrical enclosures and cabinets are designed to house electrical and electronic controls, instruments and components. Provides protection from dust, oil and water. For outdoor application a drip shield is recommended.

Finish
ANSI-61 gray powder coating inside and out over phosphatized surfaces. Optional panels are powder coated white.

Industry Standards
NEMA Type 4, 12, & 13
UL Listed Type 4 & 12
CSA Type 4 & 12
IEC 60529 IP 66
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36
$136.60
0 In Stock
Accessories
Three Point Latch Kits for Environline Enclosures 42" and taller, handle sold separately.
$139.35
0 In Stock
Keylocking Handle for Enviroline series Enclosures.
$138.64
2 In Stock
Padlocking Handle for Enviroline series Enclosures.
$147.50
0 In Stock
Drip Shield Kit
for 12" wide electrical enclosures
$72.83
0 In Stock
for 16" wide electrical enclosures
$83.69
0 In Stock
for 20" wide electrical enclosures
$87.75
0 In Stock
for 24" wide electrical enclosures
$97.36
0 In Stock
for 30" wide electrical enclosures
$109.45
1 In Stock
for 36" wide electrical enclosures
$111.19
0 In Stock
for 42" wide electrical enclosures
$122.13
0 In Stock
for 48" wide electrical enclosures
$134.14
0 In Stock
for 60" wide electrical enclosures
$161.95
0 In Stock
for 72" wide electrical enclosures
$182.73
0 In Stock
Flush Mount Kits - requires one kit for height and one for width
Set of 2 side brackets for12" tall enclosure
$115.83
0 In Stock
Set of 2 side brackets for16" tall enclosure
$122.12
0 In Stock
Top & bottom brackets for12" wide enclosure
$105.89
0 In Stock
Top & bottom brackets for16" wide enclosure
$108.54
0 In Stock
Set of 2 side brackets for20" tall enclosure
$129.35
0 In Stock
Top & bottom brackets for20" wide enclosure
$119.44
4 In Stock
Set of 2 side brackets for24" tall enclosure
$137.54
0 In Stock
Top & bottom brackets for24" wide enclosure
$125.77
0 In Stock
Set of 2 side brackets for30" tall enclosure
$145.59
0 In Stock
Set of 2 side brackets for36" tall enclosure
$157.40
0 In Stock
Top & bottom brackets for30" wide enclosure
$125.71
0 In Stock
Mounting Foot Kits for Wall Mounting, Polyamide Brackets with Zinc Plated or Stainless Steel Fasteners
6 mounts and fasteners per kit NEMA 4 & 12
$54.74
8 In Stock
4 mounts and fasteners per kit NEMA 4 & 12
$64.72
0 In Stock
4 mounts and fasteners per kit NEMA 4, 4X & 12
$45.55
0 In Stock
6 mounts and fasteners per kit NEMA 4, 4X & 12
$53.25
2 In Stock
¼ Turn Door Latch Inserts for Additional Security and Easy Access
Chrome Key Locking Door Latch
$62.53
0 In Stock
Chrome Wing Knob Latch
$38.93
0 In Stock
Padlocking Wing Knob Latch, Black
$44.78
0 In Stock
Chrome Key Locking Wing Knob Latch
$77.80
0 In Stock
Chrome Key Locking "T" Handle
$87.30
0 In Stock
Recessed Coinproof Latch
$32.38
3 In Stock
Chrome 7mm Square Latch with Hand Key (Large)
$38.93
2 In Stock
en-US
en
Save Configuration