Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA4X 304/316 SS Electrical Enclosure outdoor/washdown

NEMA Type 4X 304 & 316 Stainless Steel Enviroline® Electrical Enclosures for outdoor and wash down applications - 12x12 to 72x36 sizes

$351.09

Item# SCE-ELFM30WSS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $351.09
5-9 $333.54
10-24 $326.51
25-49 $312.47
50-99 $305.45
100+ $298.43

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 4X 304 & 316 Stainless Steel Enviroline® Electrical Enclosures for outdoor and wash down applications - 12x12 to 72x36 sizes SCE-ELFM30WSS SCE-ELFM30WSS
  • 0.075' Stainless Steel
  • Seams Continuously Welded and Ground Smooth
  • Flange Trough Collar Around All Sides of Door Opening
  • Oil-Resistant Gasket

SCE-ELFM30WSS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Features
Closure Type
Works With


If your application requires Flush Wall Mounting, see our flush mount kits in the accessories table, one kit required for the width dimension and one for the height.

Application
The SCE-ELSS Series Electrical Enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These stainless steel electrical cabinets provide protection from dust, dirt, oil and strong jets of water. This outdoor electrical control panel is the solution for weatherproof applications

Finish
#4 brushed finish on all exterior surfaces. Optional panels are powder coated white.

IS5 Industry Standards
NEMA Type 4, 4X, 12 & 13
UL Listed Type 4, 4X & 12
CSA Type 4, 4X & 12
IEC 60529 IP 66

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Dead Front Panel Kit - includes panel, hinges, and mounting hardware for Swing Out Panel.
Dead front panel for 20 x 16 enclsoure
$166.69
0 In Stock
Dead front panel for 24 x 20 enclsoure
$187.45
0 In Stock
Dead front panel for 20 x 20 enclsoure
$180.16
0 In Stock
Dead front panel for 30 x 24 enclsoure
$216.82
0 In Stock
Dead front panel for 24 x 24 enclsoure
$202.96
0 In Stock
Dead front panel for 30 x 60 enclsoure
$273.34
0 In Stock
Dead front panel for 36 x 20 enclsoure
$244.32
0 In Stock
Dead front panel for 36 x 24 enclsoure
$260.92
0 In Stock
Dead front panel for 36 x 30 enclsoure
$310.63
0 In Stock
Dead front panel for 42 x 24 enclsoure
$304.40
0 In Stock
Dead front panel for 42 x 30 enclsoure
$356.16
0 In Stock
Dead front panel for 60 x 36 enclsoure
$528.03
0 In Stock
Dead front panel for 42 x 36 enclsoure
$393.47
0 In Stock
Dead front panel for 48 x 36 enclsoure
$438.96
0 In Stock
Dead front panel for 72 x 36 enclsoure
$548.72
0 In Stock
Drip Shields Recommended for Outdoor Applications
12' wide, stainless steel drip shield
$172.44
0 In Stock
16' wide, stainless steel drip shield
$205.03
0 In Stock
20' wide, stainless steel drip shield
$221.61
0 In Stock
24' wide, stainless steel drip shield
$240.19
0 In Stock
30' wide, stainless steel drip shield
$267.13
0 In Stock
36' wide, stainless steel drip shield
$300.23
0 In Stock
¼ Turn Door Latch Inserts for Additional Security and Easy Access
Recessed Coinproof Latch
$40.77
3 In Stock
Chrome Key Locking Door Latch
$78.72
0 In Stock
Chrome Wing Knob Latch
$49.01
0 In Stock
Chrome Key Locking Wing Knob Latch
$97.95
0 In Stock

Related Categories

en-US
en
Save Configuration