Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 4 Junction Outdoor Electrical Enclosures, 6x4 to 20x20

NEMA 4 Operator Control Panels with Sloped Top

$108.59

Item# SCE-16P24C

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $108.59
5-9 $103.16
10-24 $100.99
25-49 $96.65
50-99 $94.47
100+ $92.30

In stock

Lead Time (If not in stock): 2 weeks
NEMA 4 Operator Control Panels with Sloped Top SCE-16P24C SCE-16P24C
  • 0.063' Carbon Steel
  • Seams Continuously Welded and Ground Smooth
  • Flange Trough Collar Around All Sides of Door Opening
  • Oil-Resistant Gasket

SCE-16P24C Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Enclosure Color
Works With
Features


Application
NEMA type 4 electrical enclosures and cabinets can be uses indoors or outdoors. These enclosures are designed with hinge pins for easy door removal and have standoffs for mounting sub-panels. They are designed to house electrical controls, instruments and components in areas, which may be regularly hosed down or are in very wet or oily conditions. The SCE-ELJ series electrical enclosure and cabinets provides protection against windblown rain and dust, splashing or hose directed water, and external formation of ice.

Finish
ANSI-61 gray powder coating inside and out over phosphatized surface. Optional panels are powder coated white.

Industry Standards IS2
NEMA Type 4, 12, & 13
UL Listed Type 4 & 12
CSA Type 4 & 12
IEC 60529 IP 66
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

can tags be installed in the field with screws without voiding the Nema 4x rating?

Asked by: Javi
Please e-mail your question to Automation Group-DAS@OMEGA.COM.
Answered by: Raptor
Date published: 2021-03-16
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SCE-16P24C, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
Pad locking latch cover (quantity 1)
$23.21
1 In Stock
Black key locking lever knob
$136.10
3 In Stock
Enclosure Door Latch Handles, Knobs and Key Latches
$86.28
0 In Stock
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36
$91.69
0 In Stock
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36
$105.36
0 In Stock
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36
$110.48
0 In Stock
NEMA Type 4 Junction Outdoor Electrical Enclosures, Sizes from 6x4 to 20x20
$66.33
0 In Stock
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments
$73.14
4 In Stock
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments
$73.14
0 In Stock
NEMA Type 4 Electrical Enclosures in sizes from 4x4 to 16x14
$63.86
1 In Stock
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
$43.75
0 In Stock
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments
$73.14
8 In Stock
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments
$73.14
0 In Stock
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments
$73.14
1 In Stock
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
$47.86
0 In Stock
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
$43.75
0 In Stock
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
$93.38
0 In Stock
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
$103.22
0 In Stock
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
$93.38
0 In Stock
20" door stop cable, 135° for SCE-20C consolets
$51.78
0 In Stock
Accessories
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
$18.49
6 In Stock
Mounting Foot Kit for Wall Mounting, 4 mounts and fasteners per kit NEMA 4, 4X & 12 - Included with Enclosure
$118.44
0 In Stock
15" door stop cable, 135° for SCE-12C & SCE-16C consolets
$49.21
0 In Stock
Pedestal Base and Column Accessories
Pedestal Base 18.00 x 18.00 x 1.00
$269.70
0 In Stock
Popular Accessories
Black 6 mm square key - mini 1/4 turn
$103.77
1 In Stock

Related Categories

en-US
en
Save Configuration