Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 4X 304/316 SS Junction Enclosures outdoor & wash down

NEMA Type 4X 304 and 316 Stainless Steel Enviroline® Junction Enclosures for outdoor and wash down applications, 6x4 to 16x14 sizes

$336.62

Item# SCE-806ELJSS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $336.62
5-9 $319.79
10-24 $313.06
25-49 $299.59
50-99 $292.86
100+ $286.13

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 4X 304 and 316 Stainless Steel Enviroline® Junction Enclosures for outdoor and wash down applications, 6x4 to 16x14 sizes SCE-806ELJSS SCE-806ELJSS
  • 0.063' Stainless Steel Type 304 and 316
  • Seams Continuously Welded and Ground Smooth
  • Flange Trough Collar Around All Sides of Door Opening
  • Oil-Resistant Gasket

SCE-806ELJSS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Works With


Application
The SEC-ELJSS Series electrical enclosures are designed to house electrical controls, instruments and components in areas, which may be regularly hosed down or are in very wet or oily conditions. These electrical enclosures provide protection from dust, dirt, oil, and water. For outdoor application a drip shield is recommended.

Finish
#4 brushed finish on all exterior surfaces. Optional panels are powder coated white.

Industry Standards IS5
NEMA Type 4, 4X, 12 & 13
UL Listed Type 4, 4X &12
CSA Type 12, 4, & 4X
IEC 60529 IP 66
loading all models
loading all reviews
Rated 2 out of 5 by from Missing welds None of the corners on the door panel were welded.
Date published: 2017-02-26
Rated 4 out of 5 by from Hard to find Bought enclosures twice now, and the first time had to go on-line chat to find part number for equipment panel to fit. Second time "People also bought" showed the part number. It should be obvious what panel belongs with what enclosure.
Date published: 2016-08-20
Rated 5 out of 5 by from good quality at a great price Bought this in a pinch. Omega came through, had what I needed to me ASAP ; )
Date published: 2016-07-14
Rated 5 out of 5 by from Great job So happy. Good product. I will buy again . Good and fast delivery
Date published: 2016-04-04
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_SCE-806ELJSS, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
$18.49
6 In Stock
Mounting Foot Kit for Wall Mounting, 4 mounts and fasteners per kit NEMA 4, 4X & 12 - Included with Enclosure
$118.44
0 In Stock
Dead Front Panel Kits, includes panel and hardware
Front panel kit for 10x8 enclosure
$117.02
0 In Stock
Front panel kit for 12x10 enclosure
$117.09
1 In Stock
Front panel kit for 12x12 enclosure
$129.79
0 In Stock
Front panel kit for 14x12 enclosure
$133.92
0 In Stock
Front panel kit for 16x14 enclosure
$143.18
0 In Stock
Front panel kit for 20x16 enclosure
$154.50
0 In Stock
Drip Shield Kits - screws and sealing washers included
12" wide drip shield
$172.44
0 In Stock
16" wide drip shield
$205.03
0 In Stock
Mini ¼ Turn Door Latches for Additional Security and Easy Access
Black 6mm Square with Hand Key (large)
$103.77
1 In Stock
Black Non-locking Lever Knob
$86.28
0 In Stock
Black Key Locking Lever Knob
$136.10
3 In Stock
Pre-cut 35x7.5 mm DIN Rail - Lengths are Cut to Match Width of Sub-panels
Pre-cut DIN rail for 4" wide enclosure, actual width 2.75"
$10.65
6 In Stock
Pre-cut DIN rail for 6" wide enclosure, actual width 4.75"
$9.73
0 In Stock
Pre-cut DIN rail for 8" wide enclosure, actual width 6.75"
$10.09
30 In Stock
Pre-cut DIN rail for 10" wide enclosure, actual width 8.75"
$10.65
0 In Stock
Pre-cut DIN rail for 12" wide enclosure, actual width 10.75"
$12.02
29 In Stock
Pre-cut DIN rail for 14 or 16" wide enclosure, actual width 12.75"
$12.74
4 In Stock
Steel Sub-panels with White Powder Coat
Steel sub-panel for 6x4 enclosure
$8.27
7 In Stock
Steel sub-panel for 6x6 enclosure
$10.49
0 In Stock
Steel sub-panel for 8x6 enclosure
$12.44
0 In Stock
Steel sub-panel for12x12 enclosure
$25.85
0 In Stock
Steel sub-panel for 14x12 enclosure
$30.91
0 In Stock

Related Categories

en-US
en
Save Configuration