text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

NEMA 4x 304/316 SS Electrical Enclosure for Harsh Enviornments

NEMA Type 4x 304 & 316 Stainless Steel Electrical Enclosure for Harsh Enviornments, 60x48 to 72x72 sizes

$15,649.00

Item# SCE-60EL6018SS6LPPL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $15,649.00
5-9 $14,866.55
10-24 $14,553.57
25-49 $13,927.61
50-99 $13,614.63
100+ $13,301.65

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 4x 304 & 316 Stainless Steel Electrical Enclosure for Harsh Enviornments, 60x48 to 72x72 sizes SCE-60EL6018SS6LPPL SCE-60EL6018SS6LPPL
  • 0.104" Stainless Steel Type 304 and 316
  • Seams Continuously Welded and Ground Smooth
  • Oil-Resistant Gasket
  • Flange Trough Collar Around All Sides of Door Opening
  • Stainless Steel Concealed Hinge
  • Padlocking/Keylocking Handle and 3-Point Operating Mechanism and Tamper-Resistant Hardware is Included
  • Removable and Interchangeable Doors
  • Removable Print Pocket
  • Lifting Eyes for Easy Handling
  • Ground Stud On Door and Body
  • Collar Studs Provided for Mounting Optional Panels
  • 12" Removable Floor Stands
  • Removable Center Post
  • No Door Stiffener Required

SCE-60EL6018SS6LPPL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Works With


Application
The SCE-ELSSLP series outdoor electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and strong jets of water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications.

Finish
#4 brushed finish on all exterior surfaces. Optional panels are powder coated white.

IS5 Industry Standards
NEMA Type 4, 4X, 12 & 13
UL Listed Type 4, 4X & 12
CSA Type 4, 4X & 12
IEC 60529 IP 66
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
ACCESSORIES
Three Point Latch Kit for Enviroline Series Enclosures, handle sold separately.
$139.35
0 In Stock
Keylocking Handle for Enviroline series Enclosures.
$138.64
2 In Stock
Padlocking Handle for Enviroline series Enclosures.
$147.50
0 In Stock
Drip Shields Recommended fro Ourdoor Applications - SS screws included
48" wide, 304 stainless steel drip shield
$301.41
0 In Stock
60" wide, 304 stainless steel drip shield
$343.79
0 In Stock
72" wide, 304 stainless steel drip shield
$401.37
0 In Stock
Type 4X 304 Stainless Steel Enviroline Series Two-Door Electrical Enclosures
Must Ship LTL Truck Freight Enclosures
- sub-panels sold separately
Sub-panel for 60'H x 48" W electrical enclosure
$602.39
0 In Stock
Sub-panel for 60'H x 60" W electrical enclosure
$781.46
0 In Stock
Sub-panel for 72'H x 60" W electrical enclosure
$838.75
0 In Stock
Sub-panel for 72'H x 72" W electrical enclosure
$1,010.00
0 In Stock
en-US
en
Save Configuration