Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 3R/4 Free-Standing Outdoor Enclosure

NEMA Type 3R & 4 Free-Standing Outdoor Electrical Enclosures and Control Panels - Sizes from 60x24 to 90x36"

$378.58

Item# SCE-60P24F1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $378.58
5-9 $359.65
10-24 $352.08
25-49 $336.94
50-99 $329.36
100+ $321.79

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 3R & 4 Free-Standing Outdoor Electrical Enclosures and Control Panels - Sizes from 60x24 to 90x36" SCE-60P24F1 SCE-60P24F1
  • 0.104' Carbon Steel
  • Concealed Hinge
  • Removable and Interchangeable Doors
  • Flange Trough Collar Around All Sides of Door Opening

SCE-60P24F1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Works With
Enclosure Material
Enclosure Color


Application
The SCE-FS Series electrical enclosure is designed to house a variety of electrical and electronic controls, equipment and instruments. Provisions for optional surface mounting or rack mounting of almost any type of equipment. Provides protection from dust, dirt, water and oil. The enclosures are extra deep for weatherproof applications requiring more interior space.

Finish
These electrical cabinets are white powder coating inside and ANSI-61 recoatable gray finish outside over phosphatized surfaces. Stainless steel enclosures are Type 304 stainless with #4 brushed finish. Optional panels are powder coated white.

Industry Standard IS3
NEMA Type 3R, 12 & 13
UL Listed Type 3R & 12
CSA TYpe 3R & 12
IEC 60529 IP 55 Industry Standard IS4
NEMA Type 3R, 4, 12 & 13
UL Listed Type 3R, 4 & 12
CSA TYpe 3R, 4 & 12
IEC 60529 IP 66
To maintain NEMA Type 3R rating, a drip shield is recommended.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Swing Out Front Panels for Free Standing Enclosures
Full panel for 72 x 24 Free Standing enclosure
$889.78
0 In Stock
Half panel for 72 x 24 Free Standing enclosure
$658.40
0 In Stock
Full panel for 72 x 30 Free Standing enclosure
$1,036.28
0 In Stock
Half panel for 72 x 30 Free Standing enclosure
$680.45
0 In Stock
Full panel for 72 x 36 Free Standing enclosure
$1,183.41
0 In Stock
Half panel for 72 x 36 Free Standing enclosure
$764.16
0 In Stock

Related Categories

en-US
en
Save Configuration