CABINET ACCESSORIES
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
Mounting Straps for Type 1 Enclosures
Mounting Straps for 6" W Enclosure
Mounting Straps for 10" W Enclosure
Mounting Straps for 16" W Enclosure
Mounting Straps for 12" W Enclosure
Mounting Straps for 8" W Enclosure
Mounting Straps for 20" W Enclosure
Mounting Straps for 24" W Enclosure
Popular 22mm Push Buttons, NEMA 4/4X/13
Red LED indicating light, 24Vac/dc
Amber LED indicating light, 24Vac/dc
Green LED indicating light, 24Vac/dc
Amber LED indicating light, 120 Vac
Green LED indicating light, 120Vac
Red LED indicating light, 120Vac
Green, momentary flush push button, 1 NO contact
Black, momentary flush push button, 1 NO contact
Red 40mm "Twist-to-Release" maintained push button, 1 NC contact
Red, momentary extended push button, 1 NC contact
Red 60mm "Twist-to-Release" maintained push button, 1 NC contact
Red 40mm "Push-Pull" maintained push button, 1 NC contact
Pre-cut 35x7.5 mm DIN Rail - Lengths are Cut to Match Width of Sub-panels
Pre-cut DIN rail for 4" wide enclosure, actual width 2.75"
Pre-cut DIN rail for 6" wide enclosure, actual width 4.75"
Pre-cut DIN rail for 8" wide enclosure, actual width 6.75"
Pre-cut DIN rail for 10" wide enclosure, actual width 8.75"
Pre-cut DIN rail for 14 or 16" wide enclosure, actual width 12.75"
Pre-cut DIN rail for 12" wide enclosure, actual width 10.75"
Pre-cut DIN rail for 20" wide enclosure, actual width 16.75"
Pre-cut DIN rail for 24" wide enclosure, actual width 20.75"
ΒΌ Turn Door Latch Inserts for Additional Security and Easy Access
Chrome Key Locking Door Latch
Chrome Key Locking Wing Knob Latch
Chrome 7mm Square Latch with Hand Key (Large)
Chrome Key Locking "T" Handle