Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA4X 304SS Electrical Enclosure for Outdoor, Washdown

NEMA 4X 304 Stainless Steel Electrical Enclosures for Outdoor and Washdown Applications - 24x20 to 60x36 sizes

$2,302.73

Item# SCE-24EL2410SSLPPL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,302.73
5-9 $2,187.59
10-24 $2,141.54
25-49 $2,049.43
50-99 $2,003.38
100+ $1,957.32

In stock

Lead Time (If not in stock): 2 weeks
NEMA 4X 304 Stainless Steel Electrical Enclosures for Outdoor and Washdown Applications - 24x20 to 60x36 sizes SCE-24EL2410SSLPPL SCE-24EL2410SSLPPL
  • 0.075' Thick 304 Stainless Steel
  • Black Zinc Die Cast Keylocking/ Padlocking Handles
  • 3-Point Latching Mechanism
  • Stainless Steel Concealed Hinges

SCE-24EL2410SSLPPL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Works With


The SCE-ELSSLPPL Series of electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These stainless steel electrical cabinets provide protection from dust, dirt, oil and strong jets of water. This outdoor electrical control panel is the solution for weatherproof applications.

SPECIFICATIONS
Industry Standards (IS6):
NEMA: Type 3R, 4, 4X, 12 and Type 13
UL Listed: Type 3R, 4, 4X and 12
CSA: Type 4, 4X and 12
IEC: 60529 IP66
Note: For outdoor applications a drip shield is recommended.
Finish: #4 brushed finish on all exterior surfaces
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Dead Front Panel and Hardware for Wall Mount Enclosures
Front panel for 24x20 enclosure
$187.45
0 In Stock
Front panel for 24x24 enclosure
$202.96
0 In Stock
Front panel for 30x24 enclosure
$216.82
0 In Stock
Front panel for 30x30 enclosure
$273.34
0 In Stock
Front panel for 36x24 enclosure
$260.92
0 In Stock
Front panel for 36x30 enclosure
$310.63
0 In Stock
Front panel for 42x36 enclosure
$393.47
0 In Stock
Front panel for 48x36 enclosure
$438.96
0 In Stock
Front panel for 60x36 enclosure
$528.03
0 In Stock
Drip Shields are Recommended for Outdoor Applications
Stainless steel drip shield for 20" wide enclosure
$221.61
0 In Stock
Stainless steel drip shield for 24" wide enclosure
$240.19
0 In Stock
Stainless steel drip shield for 30" wide enclosure
$267.13
0 In Stock
Stainless steel drip shield for 36" wide enclosure
$300.23
0 In Stock
Flush Mount Kits - requires one for height and one for width
Set of 2 side brackets for24" tall enclosure
$349.15
0 In Stock
Top & bottom brackets for24" wide enclosure
$328.00
0 In Stock
Set of 2 side brackets for30" tall enclosure
$372.14
0 In Stock
Models below must ship LTL Freight - Additional shipping charges may apply.
Sub-panel for 24x20 enclosure
$121.75
0 In Stock
Sub-panel for 24x24 enclosure
$133.71
0 In Stock
Sub-panel for 30x24 enclosure
$155.13
0 In Stock
Sub-panel for 30x30 enclosure
$234.56
0 In Stock
Sub-panel for 36x24 enclosure
$195.26
0 In Stock
Sub-panel for 36x30 enclosure
$261.09
0 In Stock
Sub-panel for 42x36 enclosure
$352.96
0 In Stock
Sub-panel for 48x36 enclosure
$372.22
0 In Stock
Sub-panel for 60x36 enclosure
$534.33
1 In Stock

Related Categories

en-US
en
Save Configuration