Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 4 Single-Door Electrical Enclosures in sizes 12x24 to 72x36

NEMA Type 4 Single-Door Electrical Enclosures in sizes from 12x24 to 72x36

$571.66

Item# SCE-161208LP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $571.66
5-9 $543.08
10-24 $531.64
25-49 $508.78
50-99 $497.34
100+ $485.91

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 4 Single-Door Electrical Enclosures in sizes from 12x24 to 72x36 SCE-161208LP SCE-161208LP
  • 0.063 & 0.075' Carbon Steel
  • Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
  • Flange Trough Collar Around All Sides of Door Opening
  • Door Clamps Are Quick and Easy to Operate

SCE-161208LP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Works With
Enclosure Material
Closure Type
Enclosure Color


Application
The SCE-LP series of electrical enclosures and cabinets are designed to house electrical and electronic controls, instruments, and components. Provides protection from dust, dirt, oil and water.

Finish
ANSI-61 recoatable gray finish over phosphatized surfaces. Optional panels are powder coated white.

Industry Standards
NEMA Type 4, 12 & Type 13
UL Listed Type 4, 12
CSA Type 12
IEC 60529 IP 66

Galvanized steel sub-panels are available for the SCE-LP series enclosures. To order, add "GALV" to the end of the model number in the table at the bottom of this page.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Drip Shield Kit - includes stainless steel screws and sealing washers
for 12" wide electrical enclosures
$91.69
0 In Stock
for 16" wide electrical enclosures
$105.36
0 In Stock
for 20" wide electrical enclosures
$110.48
0 In Stock
for 24" wide electrical enclosures
$122.58
0 In Stock
for 30" wide electrical enclosures
$125.26
0 In Stock
for 36" wide electrical enclosures
$127.26
0 In Stock
for 42" wide electrical enclosures
$139.78
0 In Stock
for 48" wide electrical enclosures
$153.53
0 In Stock
for 60" wide electrical enclosures
$185.35
0 In Stock
for 72" wide electrical enclosures
$209.14
0 In Stock
Popular 22mm Push Buttons, NEMA 4/4X/13
Red LED indicating light, 24Vac/dc
$73.14
4 In Stock
Amber LED indicating light, 24Vac/dc
$73.14
0 In Stock
Green LED indicating light, 24Vac/dc
$63.86
1 In Stock
Red LED indicating light, 120Vac
$73.14
0 In Stock
Amber LED indicating light, 120 Vac
$73.14
8 In Stock
Green LED indicating light, 120Vac
$73.14
1 In Stock
Black, momentary flush push button, 1 NO contact
$43.75
0 In Stock
Green, momentary flush push button, 1 NO contact
$43.75
0 In Stock
Red, momentary extended push button, 1 NC contact
$47.86
0 In Stock
Red 40mm "Twist-to-Release" maintained push button, 1 NC contac
$93.38
0 In Stock
Red 60mm "Twist-to-Release" maintained push button, 1 NC contact
$103.22
0 In Stock
Red 40mm "Push-Pull" maintained push button, 1 NC contact
$93.38
0 In Stock

Related Categories

en-US
en
Save Configuration