text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Thermocouple Industrial Style Protection Heads

Thermocouple Heads

$90.54

Item# NSC-4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $90.54
10-24 $86.01
25-99 $81.49
100-499 $76.96
500-999 $72.43
1000+ $67.91

In stock

Lead Time (If not in stock): 5 Days
Thermocouple Heads NSC-4 NSC-4
  • Made with Special Limits of Error Thermocouple Material
  • 12" Length Standard
  • 1/4, 3/16, 1/8, 1/16 Probe Diameters Standard
  • 1/2" NPT Mounting Threads Standard
  • Grounded, Ungrounded, and Exposed Thermocouple Junctions Standard

NSC-4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Material
Process Connection
Terminals
Protection Tube Entry


The industrial style assemblies offer a variety of protection heads to meet the environmental and size requirements of most applications. Available in J, K, T or E calibrations, with either 304SS or Inconel sheathing (321SS provided on request). Standard lengths are 12" including 1/2" for the pipe thread, with other lengths quickly available. Both the thread on the probe and the extension wire opening are 1/2" NPT. The NB2 and NB4 include a compression fitting nut and rubber ferrule for 1/8" to 1/4" O.D. wires or tubing. The internal terminal block is standard on all models. Consult Technical Quotation Dept. for price and delivery on PFA-coated assemblies or a wide variety of non-metallic and other specialized heads. 

All industrial head probe styles are available in Super OMEGACLAD XL probe sheath. 

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can Thermocouples be certified?

Asked by: Nikola
Thank you for your inquiry. An NB5-0 is a protection head only and cannot be certified. A complete thermocouple assembly can be NIST certified. Our website shows the different levels of available calibrations.
Answered by: Application Engineer JB
Date published: 2021-06-24
  • y_2023, m_3, d_30, h_21CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.35
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NSC-4, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration